// function reDo() { if (innerWidth != origWidth || innerHeight != origHeight) location.reload(); } if ((parseInt(navigator.appVersion) == 4) && (navigator.appName == "Netscape")) { origWidth = innerWidth; origHeight = innerHeight; onresize = reDo; } onerror = null; //]]>

Maintaining the Fans

Step

Action

1

Verify that the fans are working correctly.

NOTE: The fans take air from the central area of the housing and blow it out through the slit in the motor covers.

2

If the fans do not work correctly, replace the fans.