The safety module eSM provides for automatic start/restart and manual start/restart.
WARNING | |
---|---|
The safety module eSM disables the power stage and inhibits enabling of the power stage after the following events:
After the 24 V power supply is activated.
After an Emergency Stop.
After an error of classes 2, 3 or 4 has been detected.
When enabling of the power stage is inhibited by the safety module eSM, the drive remains in the operating state 3 (Switch On Disabled) of the state diagram.
The power stage can only be unlocked by a start/restart signal at the input ESMSTART. The following conditions must be fulfilled for the start/restart signal to be accepted:
No Emergency Stop request (signals ESTOP_A and ESTOP_B).
Error messages of the safety module eSM have been acknowledged.
In the case of manual start/restart, the power stage is unlocked via a start pulse. In the case of automatic start/restart, it is unlocked via the level at the input ESMSTART. The type of start is selected via the parameter eSM_BaseSetting.
The parameters of the safety module eSM can only be modified via the commissioning software.
Parameter name HMI menu HMI name |
Description |
Unit Minimum value Factory setting Maximum value |
Data type R/W Persistent Expert |
Parameter address via fieldbus |
---|---|---|---|---|
eSM basic settings. None: No function Auto Start: Automatic start (ESMSTART) Ignore GUARD_ACK: GUARD_ACK inactive Ignore /INTERLOCK_IN: INTERLOCK chain inactive Type: Unsigned decimal - 2 bytes Write access via Sercos: CP2, CP3, CP4 Setting can only be modified if power stage is disabled. |
- - - - |
UINT16 R/W per. - |
- |
The start/restart signal ESMSTART unlocks the power stage.
The power stage cannot be enabled by means of an Enable signal unless it is unlocked.