The MotionApplicationFunctionBlocks library implements function blocks to control a machine that performs operations on a moving part. Typical applications can include cutting, clamping, stamping, marking, sealing.
The table indicates the characteristics of the library:
|
Characteristic |
Value |
|---|---|
|
Library title |
MotionApplicationFunctionBlocks |
|
Company |
Schneider Electric |
|
Category |
|
|
Component |
Motion |
|
Default namespace |
SE_MAFB |
|
Language model attribute |
|
|
Forward compatible library |
Yes FCL |
The MotionApplicationFunctionBlocks library is supported by the following Modicon M262 Motion Controllers:
TM262M05MESS8T
TM262M15MESS8T
TM262M25MESS8T
TM262M35MESS8T
The following configuration is supported:
The master can be configured as a physical axis or as an encoder.
The master can be configured as a virtual axis.
More than one slave can be synchronized with the same master.
In rotary knife applications, the slave must be defined as a rotary axis with the modulo value set equal to the value of the parameter lrPerimeter.
Several parallel instances of the function blocks FlyingShear and RotaryKnife are allowed per application.
The function blocks FlyingShear and RotaryKnife can be combined with additional motion application function blocks such as clamping or grouping in one application.
The master axis must be defined as a rotary axis (modulo axis).
| NOTICE | |
|---|---|
The FlyingShear and the RotaryKnife function blocks are based on the electronic cam functionality of the M262 PLCopen function block library. Therefore, consider the task concept described in the Motion Control chapter of the M262 Synchronized Motion Control Library Guide. The cycle time of the user application task in which the function block FlyingShear or RotaryKnife is called depends on the maximum velocity of the master axis and is typically 10 ms. The higher the task cycle time, the slower the reaction time. This has an impact on the processing period of input commands and cam calculations inside the FlyingShear and the RotaryKnife function blocks.
| WARNING | |
|---|---|
For more information on organizational measures and rules covering access to infrastructures, refer to ISO/IEC 27000 series, Common Criteria for Information Technology Security Evaluation, ISO/IEC 15408, IEC 62351, ISA/IEC 62443, NIST Cybersecurity Framework, Information Security Forum - Standard of Good Practice for Information Security and refer to Cybersecurity Guidelines for EcoStruxure Machine Expert, Modicon and PacDrive Controllers and Associated Equipment.