FC_ByteToHex - General Information
Type: |
Function |
Available as of: |
V1.0.3.0 |
Versions: |
Current version |
Converting from binary to HEX code for BYTE.
The function converts values in the decimal range 0..255 from decimal format into HEX format. Each output BYTE is to be interpreted as an ASCII text character. The low bits from the input are represented in the low byte of the output.
This function is well-suited to send hex-coded numbers over the serial interface or to save them in a file.
Input |
Data type |
Description |
---|---|---|
i_byInput |
BYTE |
Numeric value in binary coding |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to an diagnostic message. |
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
Data type |
Description |
---|---|
WORD |
The numeric value in i_byInput in hexadecimal notation |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
0 |
Ok |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
The conversion has been completed successfully.