IF_RobotWarmStart - SetMotionParameter (Method)

Overview

Type:

Method

Available as of:

V2.12.1.0

This chapter provides information on:

Task

Setting the warm start motion parameters.

Description

With the method SetMotionParameter(...), the warm start motion parameters can be determined.

The parameters are:

  • Maximum velocity (change of the position per time unit)

  • Maximum acceleration (change of the velocity per time unit)

  • Maximum deceleration (change of the velocity per time unit)

  • Ramp (change of the acceleration/deceleration) with which the warm start motion of each component of the robot has to be executed.

The specification of the maximum values of the jogging motion parameters:

  • Can be executed again at any time.

  • Applies to the warm start motion.

Interface

Input

Data type

Description

i_etComponent

ET_RobotComponent

Specifies for which robot components the motion parameters have to be set.

Valid values are:

  • ET_RobotComponent.All

  • ET_RobotComponent.Path

  • ET_RobotComponent.CartesianAll

  • ET_RobotComponent.CartesianX

  • ET_RobotComponent.CartesianY

  • ET_RobotComponent.CartesianZ

  • ET_RobotComponent.AuxAxAll

  • ET_RobotComponent.AuxAx1 ... AuxAx10

  • ET_RobotComponent.OrientationAll

  • ET_RobotComponent.OrientationX … OrientationZ

For further information, refer to ET_RobotComponent.

i_lrMaxVelocity

LREAL

Specified maximum velocity (change of the position per time unit).

Unit: [Units/s]

Value range: i_lrMaxVelocity > 0.0

i_lrMaxAcceleration

LREAL

Specified maximum acceleration (change of the velocity per time unit).

Unit: [Units/s2]

Value range: i_lrMaxAcceleration > 0.0

i_lrMaxDeceleration

LREAL

Specified maximum deceleration (change of the velocity per time unit).

Unit: [Units/s2]

Value range: i_lrMaxDeceleration ≥ 0.0 and i_lrMaxDeceleration <= Emergency MaxDeceleration set with the method IF_RobotConfiguration.SetEmergencyParameter

Special case: MaxDeceleration = 0.0. In this case MaxDeceleration is set to MaxAcceleration in the jogging motion commands.

i_lrRamp

LREAL

Specified ramp (change of the acceleration/deceleration).

Unit: [-]

Value range: i_lrRamp > 0.0 and i_lrRamp >= Emergency ramp is set with the method IF_RobotConfiguration.SetEmergencyParameter.

Detailed description of the motion parameter Ramp.

Output

Data type

Description

q_etDiag

GD.ET_Diag

General, library-independent statement on the diagnostic.

A value not equal to ET_Diag.Ok corresponds to a diagnostic message.

q_etDiagExt

ET_DiagExt

POU-specific output for the diagnostic.

q_etDiag = ET_Diag.Ok -> Status message

q_etDiag <> ET_Diag.Ok -> Diagnostic message

q_sMsg

STRING[80]

Event-triggered message that gives additional information on the diagnostic state.

Diagnostic Messages

q_etDiag

q_etDiagExt

Enumeration value

Description

Ok

Ok

0

Ok

ExecutionAborted

ModeInvalid

26

The mode is invalid.

InputParameterInvalid

ComponentInvalid

132

The component is invalid.

InputParameterInvalid

AuxiliaryAxisNotConfigured

127

The auxiliary axis is not configured.

InputParameterInvalid

OrientationNotAvailable

199

The orientation is not available.

InputParameterInvalid

MaxVelocityRange

124

The maximum velocity is out of range.

InputParameterInvalid

MaxAccelerationRange

125

The maximum acceleration is out of range.

InputParameterInvalid

MaxDecelerationRange

126

The maximum deceleration is out of range.

InputParameterInvalid

RampRange

20

The ramp is out of range.

AuxiliaryAxisNotConfigured

Enumeration name:

AuxiliaryAxisNotConfigured

Enumeration value:

127

Description:

The auxiliary axis is not configured.

Issue

Cause

Solution

Setting the warm start motion parameters was unsuccessful.

The value transferred at the input i_etComponent corresponds to no configured auxiliary axis.

Ensure that the axis is configured before using an auxiliary axis.

ComponentInvalid

Enumeration name:

ComponentInvalid

Enumeration value:

132

Description:

The component is invalid.

Issue

Cause

Solution

Setting the warm start motion parameters was unsuccessful.

The value transferred at the input i_etComponent is invalid.

Ensure that at the input i_etComponent, a valid component is transferred.

MaxAccelerationRange

Enumeration name:

MaxAccelerationRange

Enumeration value:

125

Description:

The maximum acceleration is out of range.

Issue

Cause

Solution

Setting the warm start motion parameters was unsuccessful.

The value transferred at the input i_lrMaxAcceleration is not within the valid range.

At the input i_lrMaxAcceleration, a value greater than 0 must be transferred.

MaxDecelerationRange

Enumeration name:

MaxDecelerationRange

Enumeration value:

126

Description:

The maximum deceleration is out of range.

Issue

Cause

Solution

Setting the warm start motion parameters was unsuccessful.

The value transferred at the input i_lrMaxDeceleration is not within the valid range.

At the input i_lrMaxDeceleration, a value greater than 0 must be transferred.

At the input i_lrMaxDeceleration, a value less than MaxEmergencyDeceleration must be transferred.

MaxVelocityRange

Enumeration name:

MaxVelocityRange

Enumeration value:

124

Description:

The maximum velocity is out of range.

Issue

Cause

Solution

Setting the warm start motion parameters was unsuccessful.

The value transferred at the input i_IrMaxVelocity is not within the valid range.

At the input i_IrMaxVelocity, a value greater than 0 must be transferred.

ModeInvalid

Enumeration name:

ModeInvalid

Enumeration value:

26

Description:

The mode is invalid.

Issue

Cause

Solution

Setting the warm start motion parameters was unsuccessful.

The warm start mode Default is configured.

To set warm start motion parameters, ensure that the warm start mode Sequenced is configured.

RampRange

Enumeration name:

RampRange

Enumeration value:

20

Description:

The ramp is out of range.

Issue

Cause

Solution

Setting the warm start motion parameters was unsuccessful.

The value transferred at the input i_lrRamp is not within the valid range.

At the input i_lrRamp, a value greater than 0 must be transferred.

Ok

Enumeration name:

Ok

Enumeration value:

0

Description:

Ok

Setting the warm start motion parameters was successful.

OrientationNotAvailable

Enumeration name:

OrientationNotAvailable

Enumeration value:

199

Description:

The orientation is not available.

Issue

Cause

Solution

Setting the warm start motion parameters was unsuccessful.

The value transferred at the input i_etComponent corresponds to an orientation that is not available.

Ensure that the orientation is supported by the configured transformation of the robot.