IF_RobotWarmStart - GetMotionParameter (Method)

Overview

Type:

Method

Available as of:

V2.12.1.0

This chapter provides information on:

Task

Reading the warm start motion parameters.

Description

With the method GetMotionParameter(...), the warm start motion parameters can be read.

The parameters are:

  • Maximum velocity (change of the position per time unit)

  • Maximum acceleration (change of the velocity per time unit)

  • Maximum deceleration (change of the velocity per time unit)

  • Ramp (change of the acceleration/deceleration per time unit) with which the warm start motion of each component of the robot has to be executed.

Interface

Input

Data type

Description

i_etComponent

ET_RobotComponent

Specifies for which robot components the motion parameters have to be read.

Valid values are:

  • ET_RobotComponent.Path

  • ET_RobotComponent.CartesianX

  • ET_RobotComponent.CartesianY

  • ET_RobotComponent.CartesianZ

  • ET_RobotComponent.AuxAx1 ... AuxAx10

  • ET_RobotComponent.OrientationX … OrientationZ

For further information, refer to ET_RobotComponent.

Output

Data type

Description

q_etDiag

GD.ET_Diag

General, library-independent statement on the diagnostic.

A value not equal to ET_Diag.Ok corresponds to a diagnostic message.

q_etDiagExt

ET_DiagExt

POU-specific output for the diagnostic.

q_etDiag = ET_Diag.Ok -> Status message

q_etDiag <> ET_Diag.Ok -> Diagnostic message

q_sMsg

STRING[80]

Event-triggered message that gives additional information on the diagnostic state.

q_lrMaxVelocity

LREAL]

Specified maximum velocity (change of the position per time unit).

q_lrMaxAcceleration

LREAL]

Specified maximum acceleration (change of the velocity per time unit).

q_lrMaxDeceleration

LREAL]

Specified maximum deceleration (change of the velocity per time unit).

q_lrRamp

LREAL]

Specified ramp (change of the acceleration/deceleration).

Detailed description of the motion parameter Ramp.

Diagnostic Messages

q_etDiag

q_etDiagExt

Enumeration value

Description

Ok

Ok

0

Ok

ExecutionAborted

ModeInvalid

26

The mode is invalid.

InputParameterInvalid

ComponentInvalid

132

The component is invalid.

InputParameterInvalid

AuxiliaryAxisNotConfigured

127

The auxiliary axis is not configured.

InputParameterInvalid

OrientationNotAvailable

199

The orientation is not available.

AuxiliaryAxisNotConfigured

Enumeration name:

AuxiliaryAxisNotConfigured

Enumeration value:

127

Description:

The auxiliary axis is not configured.

Issue

Cause

Solution

Reading the warm start motion parameters was unsuccessful.

The value transferred at the input i_etComponent corresponds to no configured auxiliary axis.

Ensure that the axis is configured before using an auxiliary axis.

ComponentInvalid

Enumeration name:

ComponentInvalid

Enumeration value:

132

Description:

The component is invalid.

Issue

Cause

Solution

Reading the warm start motion parameters was unsuccessful.

The value transferred at the input i_etComponent is invalid.

Ensure that at the input i_etComponent, a valid component is transferred.

ModeInvalid

Enumeration name:

ModeInvalid

Enumeration value:

26

Description:

The mode is invalid.

Issue

Cause

Solution

Reading the warm start motion parameters was unsuccessful.

The warm start mode Default is configured.

To set warm start motion parameters, ensure that the warm start mode Sequenced is configured.

Ok

Enumeration name:

Ok

Enumeration value:

0

Description:

Ok

Reading the warm start motion parameters was successful.

OrientationNotAvailable

Enumeration name:

OrientationNotAvailable

Enumeration value:

199

Description:

The orientation is not available.

Issue

Cause

Solution

Reading the warm start motion parameters was unsuccessful.

The value transferred at the input i_etComponent corresponds to an orientation that is not available.

Ensure that the orientation is supported by the configured transformation of the robot.