ET_DiagExt - Enumeration Elements 221 - 240

Enumeration Elements

Name

Value

Description

FeedbackStateInvalid

221

The feedback state is invalid.

NoSchneiderElectricRobot

222

The configured robot is not a Schneider Electric robot.

FastMoveNotConfigured

223

The FastMove functionality is not configured.

ExternalPositionSourceAccLimitExceeded

224

The acceleration of one of the robot components has exceeded the specified limit value.

ExternalPositionSourceNotConfigured

225

No external position source is configured for this robot.

MotionProfileTypeInvalid

230

The motion profile type is invalid.

CantStopBeforeEnd

231

Cannot stop before end position.

CantStopAtZeroVelocity

232

Cannot stop at zero velocity.

CantBuildRisingProfile

233

Cannot build the rising profile.

CantPropagateFurther

234

Cannot propagate further.

StartVelocityIsTooLargeToStopAtTheEnd

235

The start velocity is too high to stop at the end position.

EndPositionRange

236

The end position is out of range.

LengthRange

237

The length is out of range.

EndAccelerationRange

238

The end acceleration is out of range.

StartAccelerationIsTooLarge

239

The start acceleration is too great.

StartPositionBeyondThePathEnd

240

The start position lies beyond the end of path.