IF_Configuration - AddAuxAx (Method)

Overview

Type:

Method

Available as of:

This chapter provides information on:

Task

Adding an auxiliary axis to the robot.

Description

With the method AddAuxAx(...), an auxiliary axis can be added to the robot.

Optionally a period can be defined in which the auxiliary axis moves.

Interface

Input

Data type

Description

i_ifDrive

SystemConfigurationItf.IF_Drive

(Refer to PacDrive LMC Pro\SystemConfigurationItf Library Guide\IF_Drive)

Drive that has to be configured as an auxiliary axis.

i_lrPeriodStart

LREAL

Position of the auxiliary axis where the period starts.

i_lrPeriodLength

LREAL

Length of the auxiliary axis period.

Value range: i_lrPeriodLength ≥ 0.0

i_lrPeriodLength = 0.0 -> The auxiliary axis does not have a period. The value entered in i_lrPeriodStart is ignored.

Output

Data type

Description

q_etDiag

GD.ET_Diag

General library-independent statement on the diagnostic.

A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message.

q_etDiagExt

ET_DiagExt

POU-specific output on the diagnostic.

q_etDiag = GD.ET_Diag.Ok -> Status message

q_etDiag <> GD.ET_Diag.Ok -> Diagnostic message

q_sMsg

STRING[80]

Event-triggered message that gives additional information on the diagnostic state.

Return Value

Data type

Description

ET_RobotComponent

Number of the added auxiliary axis.

Diagnostic Messages

q_etDiag

q_etDiagExt

Enumeration value

Description

OK

Ok

0

Ok

ExecutionAborted

ConfigurationAlreadyCompleted

154

The configuration is already completed.

ExecutionAborted

NoMoreAuxAxAvailable

157

There are no more AuxAx available.

InputParameterInvalid

DriveAlreadyInUse

155

The drive is already in use.

InputParameterInvalid

DriveInvalid

17

The drive is invalid.

InputParameterInvalid

PeriodLengthRange

156

The period length is out of range.

ConfigurationAlreadyCompleted

Enumeration name:

ConfigurationAlreadyCompleted

Enumeration value:

154

Description:

The configuration is already completed.

Issue

Cause

Solution

The configuration of the auxiliary axis was not successful.

The configuration of the robot has already been completed. The method ConfigDone(...) has already been called up successfully.

Ensure that no transformation configuration method, for example Delta3Ax(...) or AddAuxAx(...), is called after the configuration has been completed.

DriveAlreadyInUse

Enumeration name:

DriveAlreadyInUse

Enumeration value:

155

Description:

The drive is already in use.

Issue

Cause

Solution

The configuration of the auxiliary axis was not successful.

The drive transferred at the input i_ifDrive is already configured in the robot and cannot be used again.

Ensure that no drive is assigned to the robot more than once.

DriveInvalid

Enumeration name:

DriveInvalid

Enumeration value:

17

Description:

The drive is invalid.

Issue

Cause

Solution

The configuration of the auxiliary axis was not successful.

The drive that was transferred to the input i_ifDrive is invalid.

Ensure that a valid drive is transferred to the input i_ifDrive.

NoMoreAuxAxAvailable

Enumeration name:

NoMoreAuxAxAvailable

Enumeration value:

157

Description:

There are no more AuxAx available.

Issue

Cause

Solution

The configuration of the auxiliary axis was not successful.

No more auxiliary axes of the robot can be configured.

The maximum number of configurable auxiliary axes is ROB.Gc_udiMaxNumberOfAuxiliaryAxes.

Ok

Enumeration name:

Ok

Enumeration value:

0

Description:

Ok

The configuration of the auxiliary axis was successful.

PeriodLengthRange

Enumeration name:

PeriodLengthRange

Enumeration value:

156

Description:

The period length is out of range.

Issue

Cause

Solution

The configuration of the auxiliary axis was not successful.

The value transferred at the input i_lrPeriodLength is outside the valid range.

At the input i_lrPeriodLength, a value greater than or equal to 0 must be transferred.