ET_DiagExt - Enumeration Elements 181 - 200

Enumeration Elements

Name

Value

Description

MoveAsyncTriggered

181

An asynchronous auxiliary motion job is triggered.

MinAvailableSegmentsRange

182

The feature was not configured successfully.

IdenticalCoordinateSystem

183

The coordinate system is identical.

TrackingDirectionInvalid

184

The tracking direction is invalid.

StopSegmentIdRange

185

The stop segment Id is out of range.

StopSegmentIdNotFound

186

The stop segment Id was not found.

StopOffsetRange

187

The stop offset is out of range.

StopPositionAleadyPassed

188

The stop position was already passed.

StopNotPossible

189

The stop is not possible.

NoMoreStopsOnPathAvailable

190

There are no more stops-on-path available.

StopIdRange

191

The stop Id is out of range.

StopIdNotFound

192

The stop Id was not found.

AdditionalTransformationInvalid

193

The additional transformation is invalid.

UserLimitRange

194

The user limit is out of range.

MaxRefPositionDeviationRange

195

The maximum reference position deviation is out of range.

SystemIdInvalid

196

The system ID is invalid.

SystemIdAlreadyConfigured

197

The system ID is already configured.

ComponentNotConfigured

198

The component is not configured.

OrientationNotAvailable

199

The orientation is not available.

ArmConfigurationInvalid

200

The arm configuration is invalid.