ET_DiagExt - Enumeration Elements 201 - 220

Enumeration Elements

Name

Value

Description

NoMoreArmConfigurationEventsAvailable

201

The maximum number of available arm configuration events is reached.

UnknownArmConfiguration

202

The arm configuration is indeterminable.

SetCoordinateSystemInvalid

203

Setting of the coordinate system is invalid.

ExternalPositionSourceInvalid

204

The external position source is invalid.

ExternalPositionSourceConfigured

205

The external position source is configured.

MotionParameterMissing

206

A motion parameter is not available.

UnknownMode

207

The mode is undefined.

WarmStartNotActive

208

The WarmStart is not active.

UserTransformation6AxInvalid

209

The user-configured transformation 6Ax is invalid.

DriveMissing

210

No drive is available.

AccelerationZeroThresholdRange

211

The value of lrAccelerationZeroThreshold is out of range.

TrackingAborting

212

The tracking is aborting the synchronous movement.

EmergencyDecelerationRange

213

The emergency deceleration is out of range.

EmergencyRampRange

214

The emergency ramp is out of range.

StopDecelerationRange

215

The stop deceleration is out of range.

StopRampRange

216

The stop ramp is out of range.

TrackingStopParametersMissing

217

The stop parameters for a tracking system are not set.

TrackingStopParameterInvalid

218

The stop parameter for a tracking system is invalid.

TrackingRotationAxisInvalid

219

The input for the axis used for tracking is invalid.

RobotFeedbackInvalid

220

The robot feedback option is invalid.