Type: |
Function block |
Available as of: |
V2.0.0.0 |
Inherits from: |
SERP.FB_RobotTSeriesParameters |
This chapter provides information on:
Function block to control a Lexium T Robot.
The initialization is performed with the inherited method SERP.InitializeRobot and SetKinematicParameter.
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
DriveSuccessfulPrepared |
13 |
The drive is successfully prepared. |
OK |
VirtualDrives |
11 |
The drives are virtual. |
ConfigurationFailed |
DriveNotPrepared |
14 |
The drive is not prepared. |
ExecutionAborted |
BrakeCouplingTimeInvalid |
80 |
The BrakeCouplingTime is invalid. |
ExecutionAborted |
BrakeDisconnectionTimeInvalid |
79 |
The BrakeDisconnectionTime is invalid. |
ExecutionAborted |
BrakeIntegratedInvalid |
67 |
BrakeIntegrated is invalid. |
ExecutionAborted |
ControllerStopDecInvalid |
78 |
ControllerStopDec is invalid. |
ExecutionAborted |
ControllerStopJerkInvalid |
77 |
ControllerStopJerk is invalid. |
ExecutionAborted |
ControlModeInvalid |
72 |
The ControlMode is invalid. |
ExecutionAborted |
DirectionInvalid |
64 |
The Direction is invalid. |
ExecutionAborted |
DriveInvalid |
5 |
The drive is invalid. |
ExecutionAborted |
DriveStopCurrentLimitInvalid |
92 |
DriveStopCurrentLimit is invalid. |
ExecutionAborted |
EncoderDirectionInvalid |
75 |
The EncoderDirection is invalid. |
ExecutionAborted |
EncoderGearInInvalid |
73 |
The EncoderGearIn is invalid. |
ExecutionAborted |
EncoderGearOutInvalid |
74 |
The EncoderGearOut is invalid. |
ExecutionAborted |
EncoderRangeInvalid |
68 |
The EncoderRange is invalid. |
ExecutionAborted |
FeedConstantInvalid |
65 |
The FeedConstant is invalid. |
ExecutionAborted |
GearInInvalid |
62 |
The GearIn is invalid. |
ExecutionAborted |
GearOutInvalid |
63 |
The GearOut is invalid. |
ExecutionAborted |
InterfaceInvalid |
3 |
The Interface is invalid. |
ExecutionAborted |
MissingProgramCall |
32 |
The program call is unavailable. |
ExecutionAborted |
MotorIdentification |
76 |
The MotorIdentification is invalid. |
ExecutionAborted |
MotorTypeInvalid |
66 |
The MotorType is invalid. |
ExecutionAborted |
StaticFrictionInvalid |
81 |
StaticFriction is invalid. |
ExecutionAborted |
TaskIntervalInvalid |
31 |
The interval of the task is invalid. |
ExecutionAborted |
UserDefinedStopModeInvalid |
93 |
UserDefinedStopMode is invalid. |
ExecutionAborted |
UserDrivePeakCurrentInvalid |
71 |
The UserDrivePeakCurrent is invalid. |
ExecutionAborted |
ViscousFrictionInvalid |
82 |
ViscousFriction is invalid. |
ExecutionAborted |
WorkingStateInvalid |
70 |
The WorkingState is invalid. |
ExecutionAborted |
YOffsetEnableInvalid |
83 |
YOffsetEnable is invalid. |
Enumeration name: |
BrakeCouplingTimeInvalid |
Enumeration value: |
80 |
Description: |
The BrakeCouplingTime is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The parameter BrakeCouplingTime of the drive is invalid. |
The parameter BrakeCouplingTime has been adapted. |
See property sMsg for expected value. |
Enumeration name: |
BrakeDisconnectionTimeInvalid |
Enumeration value: |
79 |
Description: |
The BrakeDisconnectionTime is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The parameter BrakeDisconnectionTime of the drive is invalid. |
The parameter BrakeDisconnectionTime has been adapted. |
See property sMsg for expected value. |
Enumeration name: |
BrakeIntegratedInvalid |
Enumeration value: |
67 |
Description: |
BrakeIntegrated is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The parameter BrakeIntegrated of the drive is invalid. |
The parameter BrakeIntegrated has been adapted. |
See property sMsg for expected value. |
Enumeration name: |
ControllerStopDecInvalid |
Enumeration value: |
78 |
Description: |
ControllerStopDec is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The parameter ControllerStopDec of the drive is invalid |
The parameter ControllerStopDec has been adapted. |
See property sMsg for expected value. |
Enumeration name: |
ControllerStopJerkInvalid |
Enumeration value: |
77 |
Description: |
ControllerStopJerk is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The parameter ControllerStopJerk of the drive is invalid |
The parameter ControllerStopJerk has been adapted. |
See property sMsg for expected value. |
Enumeration name: |
ControlModeInvalid |
Enumeration value: |
72 |
Description: |
The ControlMode is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The parameter ControlMode of the drive is invalid |
The parameter ControlMode of the drive has been adapted. |
See property sMsg for expected value. |
Enumeration name: |
DirectionInvalid |
Enumeration value: |
64 |
Description: |
The Direction is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The parameter Direction of the drive is invalid |
The parameter Direction of the drive has been adapted. |
See property sMsg for expected value. |
Enumeration name: |
DriveInvalid |
Enumeration value: |
5 |
Description: |
The drive is invalid. |
An invalid drive has been configured.
Enumeration name: |
DriveNotPrepared |
Enumeration value: |
14 |
Description: |
The drive is not prepared. |
Issue |
Cause |
Solution |
---|---|---|
Drive is not prepared for execution. |
'P-0-1069.0.0' is unavailable in parameter AdditionalIDNListMDT of the drive. |
Write 'P-0-1069.0.0' to parameter AdditionalIDNListMDT of the drive. |
Enumeration name: |
DriveStopCurrentLimitInvalid |
Enumeration value: |
92 |
Description: |
DriveStopCurrentLimit is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The parameter DriveStopCurrentLimitInvalid of the drive is invalid. |
The parameter DriveStopCurrentLimitInvalid of the drive has been adapted. |
See property sMsg for expected value. |
Enumeration name: |
DriveSuccessfulPrepared |
Enumeration value: |
13 |
Description: |
The drive is successfully prepared. |
The drive is successfully prepared for execution.
Enumeration name: |
EncoderDirectionInvalid |
Enumeration value: |
75 |
Description: |
The EncoderDirection is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The parameter EncoderDirection of the drive is invalid |
The parameter EncoderDirection of the drive has been adapted. |
See property sMsg for expected value. |
Enumeration name: |
EncoderGearInInvalid |
Enumeration value: |
73 |
Description: |
The EncoderGearIn is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The parameter EncoderGearIn of the drive is invalid |
The parameter EncoderGearIn of the drive has been adapted. |
See property sMsg for expected value. |
Enumeration name: |
EncoderGearOutInvalid |
Enumeration value: |
74 |
Description: |
The EncoderGearOut is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The parameter EncoderGearOut of the drive is invalid |
The parameter EncoderGearOut of the drive has been adapted. |
See property sMsg for expected value. |
Enumeration name: |
EncoderRangeInvalid |
Enumeration value: |
68 |
Description: |
The EncoderRange is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The parameter EncoderRange of the drive is invalid |
The parameter EncoderRange of the drive has been adapted. |
See property sMsg for expected value. |
Enumeration name: |
FeedConstantInvalid |
Enumeration value: |
65 |
Description: |
The FeedConstant is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The parameter FeedConstant of the drive is invalid |
The parameter FeedConstant of the drive has been adapted. |
See property sMsg for expected value. |
Enumeration name: |
GearInInvalid |
Enumeration value: |
62 |
Description: |
The GearIn is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The parameter GearIn of the drive is invalid |
The parameter GearIn of the drive has been adapted. |
See property sMsg for expected value. |
Enumeration name: |
GearOutInvalid |
Enumeration value: |
63 |
Description: |
The GearOut is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The parameter GearOut of the drive is invalid |
The parameter GearOut of the drive has been adapted. |
See property sMsg for expected value. |
Enumeration name: |
InterfaceInvalid |
Enumeration value: |
3 |
Description: |
The Interface is invalid. |
An incorrect program behavior occurred. An interface is invalid.
Enumeration name: |
MissingProgramCall |
Enumeration value: |
32 |
Description: |
The program call is unavailable. |
Issue |
Cause |
Solution |
---|---|---|
The program call is unavailable. |
The program SR_SlowCyclicExecution is not called in a cyclic task. |
Ensure that the program SR_SlowCyclicExecution is called in a cyclic task. |
Enumeration name: |
MotorIdentification |
Enumeration value: |
76 |
Description: |
The MotorIdentification is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The parameter MotorIdentification of a drive is invalid. |
The parameter MotorIdentification of a drive is different to the MotorIdentification of the other drives of the robot. |
Ensure that all drives used for one robot have the same value for the parameter MotorIdentification. |
Enumeration name: |
MotorTypeInvalid |
Enumeration value: |
66 |
Description: |
The MotorType is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The parameter MotorType of the drive is invalid |
The parameter MotorType of the drive has been adapted. |
See property sMsg for expected value. |
Enumeration name: |
StaticFrictionInvalid |
Enumeration value: |
81 |
Description: |
StaticFriction is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The parameter StaticFriction of the drive is invalid. |
The parameter StaticFriction is <> 0. |
Ensure that the parameter StaticFriction is 0. |
Enumeration name: |
TaskIntervalInvalid |
Enumeration value: |
31 |
Description: |
The interval of the task is invalid. |
Issue |
Cause |
Solution |
---|---|---|
SR_SlowCyclicExecution is called with an invalid task interval. |
The task that calls SR_SlowCyclicExecution has an invalid task interval. |
Ensure that SR_SlowCyclicExecution is called in a task with 10 ms interval. |
Enumeration name: |
UserDefinedStopModeInvalid |
Enumeration value: |
93 |
Description: |
UserDefinedStopMode is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The parameter UserDefinedStopMode of the drive is invalid. |
The parameter UserDefinedStopMode of the drive has been adapted. |
See property sMsg for expected value. |
Enumeration name: |
UserDrivePeakCurrentInvalid |
Enumeration value: |
71 |
Description: |
The UserDrivePeakCurrent is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The parameter UserDrivePeakCurrent of the drive is invalid. |
The parameter UserDrivePeakCurrent of the drive has been adapted. |
See property sMsg for expected value. |
Enumeration name: |
VirtualDrives |
Enumeration value: |
11 |
Description: |
The drives are virtual. |
Drives are virtual.
Enumeration name: |
ViscousFrictionInvalid |
Enumeration value: |
82 |
Description: |
ViscousFriction is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The parameter StaticFriction of the drive is invalid. |
The parameter StaticFriction is <> 0. |
Ensure that the parameter StaticFriction is 0. |
Enumeration name: |
WorkingStateInvalid |
Enumeration value: |
70 |
Description: |
The WorkingState is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The parameter WorkingState of a drive is invalid. |
The parameter WorkingState of a drive is different to the WorkingState of the other drives of the robot. |
Ensure that all drives used for one robot have the same value for the parameter WorkingState. |
Enumeration name: |
YOffsetEnableInvalid |
Enumeration value: |
83 |
Description: |
YOffsetEnable is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The parameter YOffsetEnable is invalid. |
YOffsetEnable is active. |
Ensure that the parameter YOffsetEnable is not used. |
Name |
Description |
---|---|
GetControlLoopParameter |
Read the parameter, which influences the control loop of the Lexium T Robot axes. |
GetKinematicParameter |
Read kinematic parameter for a Lexium T Robot. |
RegisterLoggerPoint |
Register the FB_RobotTSeries to the Application Logger. |
SetControlLoopParameter |
Set parameter to influence the control loop of the Lexium T Robot axes. |
SetKinematicParameter |
Set kinematic parameter for a Lexium T Robot. |
CheckPositionInWorkEnvelope |
Verify whether a given coordinate is inside the robot work envelope. |
SetDigitalTwinConfigData |
Set the configuration data for the EcoStruxure Machine Expert Twin communication of the Lexium T Robot. |
GetDigitalTwinConfigData |
Read the configuration data for the EcoStruxure Machine Expert Twin communication of the Lexium T Robot. |
GetRobotData |
Read the parameters of the configured robot type. |
Name |
Data type |
Accessing |
Description |
---|---|---|---|
etDiag |
Read |
General library-independent statement of the diagnostic. A value not equal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
etDiagExt |
Read |
POU-specific output on the diagnostic. q_etDiag = GD.ET_Diag.Ok -> Status message q_etDiag <> GD.ET_Diag.Ok -> Diagnostic message |
|
ifCalibration |
Read |
Get the interface to execute calibration modes. |
|
ifFeedback |
Read |
Get the interface of a Lexium T Robot to retrieve calculated values of a virtual motor. |
|
ifSchneiderElectricRobot |
ROB.IF_SchneiderElectricRobot |
Read |
Get the interface for the configuration method ROB.IF_RobotConfiguration.SchneiderElectricRobot |
sMsg |
STRING[80] |
Read |
Event-triggered message that gives more information on the diagnostic state. |
xAxesConfigured |
BOOL |
Read |
TRUE: The axes have been configured successfully. |
xDiagQuit |
BOOL |
Read/Write |
A rising edge FALSE->TRUE acknowledges diagnostic messages. |
xDisableWorkEnvelopeMoveCmds |
BOOL |
Read/Write |
TRUE: Disable the verification of target, circular, and spline points when sending move commands to the robot. Default value: FALSE In case of xDisableWorkEnvelopeMoveCmds activated and the robot is outside the work envelope, the robot accepts the move commands and returns ET_Diag = Ok. The robot starts the movement but will immediately stop. |
xRobotInWorkEnvelope |
BOOL |
Read |
The bit can be used to verify if the robot TCP is inside the work envelope. TRUE: The robot TCP is inside the work envelope. FALSE: The robot TCP is outside the work envelope. The feedback is updated in the task SR_SlowCyclicExecution. Therefore, there might be a delay of a few ms until the property shows the correct value. |