FC_ComIecRead - General Information

Overview

Type:

Function

Available as of:

SystemInterface_1.32.6.0

Versions:

Current version

Task

Read the characters from the logical device.

Description

This function reads characters from the logical device named FC_ComIecId. A maximum of i_diMaxSize characters can be read. When calling, transfer the address of the IEC variable to i_diBuffer . The read in characters are stored in this buffer. The function returns the currently available characters from the input buffer of the driver. It does not wait for characters. The number of characters read is returned as a function value.

NOTE: Note for "RS 485 2-wire" that the hardware has to switch (TriState) between transmitting and receiving. Therefore, a waiting period of at least 5 ms is necessary between sending (FC_ComIecWrite()) and receiving (FC_ComIecRead()).

Interface

Input

Data type

Description

i_stComIecId

ST_LogicalAddress

Device selection

i_diBuffer

DINT

Buffer address

i_diMaxSize

DINT

Maximum number of characters that have to be read

Return Value

Data type

Description

DINT

0 ... : Number of bytes read

-1: i_stComIecId invalid

-2: other error detected. Contact your Schneider Electric representative..