Type |
AF |
Devices supporting the parameter |
PacDrive LMC x00C, Bus terminals BT-4/DIO1 and BT-4/DIO1 TP |
Traceable |
No |
Displays the values of measured inputs 0 to 15. Each bit is assigned to an output corresponding to the bit number.
Assigning bits to inputs Bit0_15 (Touchprobe inputs)
Parameter bit number |
Bit 7 |
Bit 6 |
Bit 5 |
Bit 4 |
Bit 3 |
Bit 2 |
Bit 1 |
Bit 0 |
Touchprobe input(1) |
TP_7 |
TP_6 |
TP_5 |
TP_4 |
TP_3 |
TP_2 |
TP_1 |
TP_0 |
1. affected parameter: Value |
Parameter bit number |
Bit 15 |
Bit 14 |
Bit 13 |
Bit 12 |
Bit 11 |
Bit 10 |
Bit 9 |
Bit 8 |
Touchprobe input(1) |
TP_15 |
TP_14 |
TP_13 |
TP_12 |
TP_11 |
TP_10 |
TP_9 |
TP_8 |
1. affected parameter: Value |