With the method GetSample(...), a previously stored sample at the selected set and sample index is returned.
Access: PUBLIC
Input |
Data type |
Description |
---|---|---|
i_udiSetIndex |
UDINT |
Index of the set where the sample is stored. |
i_udiSampleIndex |
UDINT |
Index of the sample within the selected set. |
Output |
Data type |
Description |
---|---|---|
q_xError |
BOOL |
TRUE: An error occurred during last command. For more information refer also to q_etResult and q_sResultMsg. |
q_etResult |
Provides diagnostic and status information. If q_xError = FALSE, then q_etResult provides status information. If q_xError = TRUE, then q_etResult provides diagnostic/error information. The enumeration ET_Result contains the possible values of the POU operation results. |
|
q_sResultMsg |
STRING[80] |
Provides additional information about the current status of the POU. |
q_stTCPPosition |
SE_MATH.ST_Vector3D |
TCP position stored at the selected set and sample indices. |
q_stTargetPosition |
SE_MATH.ST_Vector3D |
Target position stored at the selected set and sample indices. |
Data type |
Description |
---|---|
SE_MATH.ST_Vector3D |
TCP position stored at the selected set and sample indices. |
q_xError |
q_etResult |
Enumeration value of q_etResult |
Description |
---|---|---|---|
FALSE |
Ok |
0 |
Ok |
TRUE |
SamplesIndexInvalid |
44 |
The provided index does not refer to a valid sample. |
TRUE |
SetIndexInvalid |
45 |
The provided index does not refer to a valid set. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
Status message: Adding a new sample to the active set was successful.
Enumeration name: |
SamplesIndexInvalid |
Enumeration value: |
44 |
Description: |
The provided index does not refer to a valid sample. |
Issue |
Cause |
Solution |
---|---|---|
Not possible to get a stored sample. |
The provided sample index is either zero or greater than udiNumberOfSamplesPerSet. |
Provide a sample index in the range [1... udiNumberOfSamplesPerSet]. |
The provided sample index is not stored yet. |
Provide an index referring to an already stored sample. |
Enumeration name: |
SetIndexInvalid |
Enumeration value: |
45 |
Description: |
The provided index does not refer to a valid set. |
Issue |
Cause |
Solution |
---|---|---|
Not possible to add a new sample. |
The provided set index is either zero or greater than udiActiveSetIndex. |
Provide a set index in the range [1...udiActiveSetIndex]. |