Execute the calibration for a Robot P-Series Module.
For more detailed information, refer to Calibration / Configuration / Logic Method and ModuleInterface.
Input |
Data type |
Description |
---|---|---|
i_ifCalibration |
SER.IF_RobotPSeriesCalibration |
Interface to execute calibration modes. |
Output |
Data type |
Description |
---|---|---|
q_xRequest |
BOOL |
TRUE: Calibration is requested. If the Smart Template Robot P-Series Module is disabled, the interface at the input i_ifCalibration is validated. FALSE: Calibration is not requested. |