Product Number |
Product Name |
Description |
---|---|---|
XBTZ9008 |
Cable |
Connects HMIGXO (RS-485) to Modicon M218, M238, M258 or M340 |
XBTZ968 |
Connects HMIGXO (RS-485) with XBTZG909 adapter to Premium, Micro, Twido PLC |
|
XBTZ908 |
Connects HMIGXO (RS-232) with XBTZG909 adapter to derivation box TSXSCA62 |
|
XBTZ9008 |
Connects HMIGXO (RS-485) to ATV drives |
|
XBTZ918 |
Connects HMIGXO (RS-485) with XBTZG909 adapter to Premium SCY |
|
XBTZ988 |
Connects HMIGXO (RS-232) with XBTZG919 adapter to Advantys STB |
|
XBTZGI232 |
Isolation |
Connects HMIGXO (RS-232/RS-422) to an equipment and provides isolation |
XBTZGCOM1 |
Port adapter |
Connects HMIGXO (RS-232) to optional RS-422 equipment |
XBTZGCOM2 |
Connects HMIGXO (RS-485) to optional RS-485 equipment |
|
XBTZG9722 |
Cable |
Connects HMIGXO (RS-422) to RS-422 devices |
XBTZG949 |
Terminal block |
Terminal RS-422 block to connect HMIGXO (RS-422), with port adapter to RS-422 devices |
TSXPCX1031 |
XBT Z cable |
Multifunction communication cable for the DTE terminal port. |
TSXPACC01 |
Terminal isolation box |
Wiring accessory that connects to the TER terminal of TSX37 PLCs via its cable, equipped with a mini-DIN connector at one end. |
TSXSCA62 |
Subscriber socket |
Passive 2-channel Uni-Telway subscriber socket. |
Product Number |
Product Name |
Description |
Supplier |
---|---|---|---|
XBTZG9772 |
Cable |
Connects HMIGXO (RS-232) to PLC Q series link unit |
Mitsubishi |
XBTZG9773 |
Connects HMIGXO (RS-422) to PLC A series CPU |
||
XBTZG9774 |
Connects HMIGXO (RS-232) to PLC Q series CPU |
||
XBTZG9775 |
Connects HMIGXO (RS-422) to PLC FX series CPU |
||
XBTZG979 |
Connects HMIGXO (RS-422) with port adapter to PLC with Melsec 2 port adapter |
||
XBTZG9292 |
Connects HMIGXO (RS-232) to MPI PLC |
Siemens |
|
XBTZ9732 |
Connects HMIGXO(RS-485) with adapter XBT ZG909 to DH485 PLC |
Rockwell |
|
XBTZG9731 |
Connects HMIGXO (RS-232) to PLC A series link unit or to DF1 Logix PLC |
||
XBTZG9740 XBTZG9731 |
Connects HMIGXO (RS-232) to PLC Sysmac Link series |
Omron |
Product Name |
Product Number |
Description |
---|---|---|
USB Type A Panel mount extension cable |
XBTZGUSB |
Extends a USB1 host interface on a cabinet with waterproofness |
USB Type A Panel mount conversion cable |
HMIZURS |
Converts a USB1 host interface to RS-232 |
USB Type mini B Panel mount extension cable |
HMIZSUSBB |
Extends a USB2 host interface on a cabinet with waterproofness |
USB Data transfer cable type A / mini B |
BMXXCAUSBH018 |
Connects the panel to a USB terminal port of a PC |
Product Name |
Description |
---|---|
Vijeo Designer |
Software used to create HMI unit project data. It is installed in a personal computer. |
Product Name |
Product Number |
Description |
---|---|---|
Screw installation fastener |
XBTZGFIX |
Fasteners to attach the panel to a mounting surface. (4 fasteners/pack) |
USB STD A holder |
HMIZSCPL2 |
Fastens onto a USB interface and prevents the USB cable from being disconnected. |
USB mini B holder |
HMIZSCPL4 |
Fastens onto a USB interface and prevents the USB cable from being disconnected. |
Power supply connector |
XBTGPW1 |
Connects the power cord to the panel. |
Battery |
HMIZSBA1 |
Replacement battery |
Gasket |
HMIZS52 |
Gasket 7.0-inch wide installation gasket |
HMIZS51 |
Gasket 10.2-inch wide installation gasket |