The TM5 System bus bases are divided into different groups:
TM5ACBM11 and TM5ACBM15 white bus bases are designed for 24 Vdc electronic modules.
TM5ACBM01R and TM5ACBM05R gray bus bases are designed for Power Distribution Modules (PDM) and receiver modules.
The TM5ACBM12 black bus base is designed for input or output Alternative Current (AC) electronic modules.
The following figure shows the TM5 System bus bases:
Number |
Reference |
Description |
Color |
---|---|---|---|
1 |
TM5ACBM11 |
Bus base 24 Vdc 24 Vdc I/O power segment pass-through |
White |
2 |
TM5ACBM15 |
Bus base 24 Vdc 24 Vdc I/O power segment pass-through with address setting |
White |
3 |
TM5ACBM01R |
Bus base 24 Vdc for PDM and Receiver modules 24 Vdc I/O power segment left isolated |
Gray |
4 |
TM5ACBM05R |
Bus base 24 Vdc for PDM and Receiver modules 24 Vdc I/O power segment left isolated with address setting |
Gray |
5 |
TM5ACBM12 |
Bus base for AC modules 24 Vdc I/O power segment pass through |
Black |
A slice must only be composed of a single color. For example, a gray bus base should only be assembled with a gray electronic module and a gray terminal block. However, color alone is not sufficient for compatibility; always confirm that functionality of slice components matches as well.
DANGER | |
---|---|
This section gives the TM5 System bus bases characteristics. See also environmental characteristics.
WARNING | |
---|---|
The following table shows the technical data for TM5 System bus bases:
General Characteristics |
|
---|---|
TM5 power bus current draw |
26 mA |
Power dissipation |
0.13 W maximum |
Weight |
20 g (0.7 oz) |