Detects operations on variables of the enumeration data type Assignments are permitted.
Justification: Enumerations should not be used as ordinary integer values. You can also define an alias data type or use a subrange type.
Importance: Medium
Exception: If an enumeration is tagged with the pragma {attribute 'strict'}
, then the compiler already reports this kind of operation.
If an enumeration is declared as a flag by the pragma {attribute 'flags'}
, then an error is not issued for AND
, OR
, NOT
, or oder XOR
operations.
Example
TYPE My_Enum :
(
red := 1, blue := 2, green := 3, black := 4
);
END_TYPE
PROGRAM PLC_PRG
VAR
iTemp1 : INT;
abc : My_Enum;
END_VAR
iTemp1 := iTemp1 + INT#1;
abc := My_Enum.red; // OK
iTemp1 := My_Enum.black / My_Enum.blue; // SA0058
iTemp1 := My_Enum.green / My_Enum.red; // SA0058
--> SA0058: Operation auf Enumerationsvariablen
Example with a pragma {attribute 'flags'}
{attribute 'flags'} // declaring the enumeration as a "flag"
TYPE Flags :
(
Unknown := 16#00000001,
Stopped := 16#00000002,
Running := 16#00000004
) DWORD;
END_TYPE
PROGRAM PLC_PRG
VAR
iTemp1 : INT;
abc : Flags;
batate : BYTE;
dwFlags : DWORD;
dwState : DWORD;
END_VAR
// OK for the following
IF (dwFlags AND Flags.Unknown) <> DWORD#0 THEN
dwState := dwState AND Flags.Unknown;
ELSIF (dwFlags OR Flags.Stopped) <>DWORD#0 THEN
dwState := dwState OR Flags.Running;
END_IF