|
Type: |
Function block |
|
Available as of: |
V1.0.1.0 |
|
Inherits from: |
- |
|
Implements: |
IF_CobotControllerFeedback |
This chapter provides information on:
The function block provides several methods and properties to establish a TCP connection to a Lexium Cobot controller and to retrieve feedback data. The function block is implemented as a TCP client.
An individual instance of the function block must be instantiated for each Lexium Cobot controller to establish a TCP connection.
The Lexium Cobot controller sends the robot feedback data cyclically as soon as a TCP connection is established.
| Input | Data type | Description |
|---|---|---|
|
i_xEnable |
BOOL |
A rising edge FALSE –> TRUE activates and initializes the function block. A falling edge TRUE –> FALSE deactivates the function block. A deactivated function block does not execute any actions and all outputs are set to the default value. |
|
i_xErrorQuit |
BOOL |
When an error is detected and reported at the diagnostic outputs of the function block, the machine enters an error state. A rising edge at this input resets the error and the diagnostic outputs. The function block resumes its working state. |
| Output | Data type | Description |
|---|---|---|
|
q_xActive |
BOOL |
TRUE: The POU is active and must continue its processing until FALSE. FALSE: The POU is inactive. |
|
q_xReady |
BOOL |
TRUE: The POU is ready to operate and can accept user commands. FALSE: The function block is not ready to accept user commands. |
|
q_xError |
BOOL |
Indicates TRUE if an error was detected. For details, refer to q_etResult and q_sResultMsg. |
|
q_etResult |
Provides diagnostic and status information as a numeric value. If q_xError = FALSE, q_etResult provides status information. If q_xError = TRUE, q_etResult provides diagnostic/error information. |
|
|
q_sResultMsg |
STRING[80] |
Provides additional diagnostic and status information as a text message. |
|
q_xError |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
TRUE |
AddressInUse |
15 |
The requested address is already in use. |
|
TRUE |
CertificateInvalid |
20 |
The certificate is invalid. |
|
TRUE |
CertificateNotFound |
17 |
The certificate was not found. |
|
TRUE |
CertificateVerificationFailed |
18 |
The verification of the certificate was not successful. |
|
TRUE |
CommandResponseCorrupt |
13 |
The command response is invalid. |
|
TRUE |
ConnectionClosedByPeer |
37 |
The connection is closed by peer. |
|
TRUE |
ConnectionRefused |
16 |
The connection was refused. |
|
TRUE |
InitTlsContextFailed |
19 |
The initialization of the TLS context was not successful. |
|
TRUE |
ResultUnknown |
8 |
The result is undefined. |
|
TRUE |
Timeout |
9 |
A timeout occurred. |
|
FALSE |
Disabled |
1 |
The function block is disabled. |
|
FALSE |
WaitUntilDisabled |
3 |
The function block is being disabled. |
|
FALSE |
Working |
2 |
The function block is enabled and working. |
|
Enumeration name: |
AddressInUse |
|
Enumeration value: |
15 |
|
Description: |
The requested address is already in use. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The function block cannot execute operations. |
The IP address / port combination is not unique. |
Verify that the combination of IP address and port is unique and not used by another client. For FB_CobotControllerFeedback, port 10000 (refer to Gc_uiPortCobotControllerFeedback) is used to establish a connection to a Lexium Cobot controller. |
|
Enumeration name: |
CertificateInvalid |
|
Enumeration value: |
20 |
|
Description: |
The certificate is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The function block cannot execute operations. |
The certificate located in the folder Trusted Certificates in the Security Screen does not have a private key. For further information, refer to the Security Screen ( ) in the Online Help. |
Contact your Schneider Electric representative. |
|
Enumeration name: |
CertificateNotFound |
|
Enumeration value: |
17 |
|
Description: |
The certificate was not found. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The function block cannot execute operations. |
The certificate could not be found in the certificate store of the controller. |
The certificate with the corresponding name must be in the folder Trusted Certificates in the Security Screen. For further information, refer to the Security Screen ( ) in the Online Help. |
|
Enumeration name: |
CertificateVerificationFailed |
|
Enumeration value: |
18 |
|
Description: |
The verification of the certificate was not successful. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The function block cannot execute operations. |
The certificate of the Lexium Cobot is not trusted or is not valid. |
The certificate with the corresponding name must be in the folder Trusted Certificates in the Security Screen. For further information, refer to the Security Screen ( ) in the Online Help. |
|
Enumeration name: |
CommandResponseCorrupt |
|
Enumeration value: |
13 |
|
Description: |
The command response is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The function block cannot execute operations. |
The command response of Lexium Cobot controller is invalid and cannot be interpreted. |
Contact your Schneider Electric representative. |
|
Enumeration name: |
ConnectionRefused |
|
Enumeration value: |
16 |
|
Description: |
The connection was refused. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The function block cannot execute operations. |
The attempt to establish a connection is unsuccessful because the Lexium Cobot controller denied it. |
Verify that only one connection to a Lexium Cobot controller is established. |
|
Enumeration name: |
ConnectionClosedByPeer |
|
Enumeration value: |
37 |
|
Description: |
The connection is closed by peer. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The function block cannot execute operations. |
The established TCP connection is closed by the Lexium Cobot controller. |
Re-establish the connection to the Lexium Cobot controller using the method Connect() or ConnectTLS(). |
|
Enumeration name: |
Disabled |
|
Enumeration value: |
1 |
|
Description: |
The function block is disabled. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The method was not called successfully. |
The function block is disabled. A disabled function block does not execute any actions and all outputs are set to the default value. |
Ensure that the function block is enabled. Enable the function block by setting the input i_xEnable to TRUE. The function block will report TRUE at its outputs q_xActive and q_xReady after the enable routine is successfully finished. |
|
Enumeration name: |
InitTlsContextFailed |
|
Enumeration value: |
19 |
|
Description: |
The initialization of the TLS context was not successful. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The function block cannot execute operations. |
An internal error was detected while initializing the TLS context.. |
A maximum of 10 TLS connections can be established at the same time. Ensure that no more than 10 TCP sockets using TLS are open. |
|
Enumeration name: |
ResultUnknown |
|
Enumeration value: |
8 |
|
Description: |
The result is undefined. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The function block cannot execute operations. |
A case instruction did not cover the reported result. |
Contact your Schneider Electric representative. |
|
Enumeration name: |
Timeout |
|
Enumeration value: |
9 |
|
Description: |
A timeout occurred. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
The function block cannot execute operations. |
A timeout occurred while establishing a connection with the Lexium Cobot controller. |
Re-establish the connection to the Lexium Cobot controller by calling the method Connect() or ConnectTLS(). |
|
A timeout occurred while retrieving the response to an assigned command from the Lexium Cobot controller. The established connection to the Lexium Cobot controller was disconnected. |
Re-establish the connection to the Lexium Cobot controller by calling the method Connect() or ConnectTLS(). |
|
Enumeration name: |
WaitUntilDisabled |
|
Enumeration value: |
3 |
|
Description: |
The function block is being disabled. |
The input i_xEnable of the function block was set from TRUE to FALSE.
The function block is being disabled.
|
Enumeration name: |
Working |
|
Enumeration value: |
2 |
|
Description: |
The function block is enabled and working. |
| Name | Description |
|---|---|
|
Connect |
Establishes a connection to the TCP server of a Lexium Cobot controller without using TLS encryption. |
|
ConnectTLS |
Establishes a connection to the TCP server of a Lexium Cobot controller using TLS encryption. |
|
Disconnect |
Disconnects an established connection from the TCP server of a Lexium Cobot controller. |
|
RegisterLoggerPoint |
Registers the function block to the Application Logger. |
| Name | Data type | Accessing | Description |
|---|---|---|---|
|
etConnectionState |
Read |
Specifies the connection state of the function block to the Lexium Cobot controller. |
|
|
rstData |
REFERENCE TO ST_FeedbackData |
Read |
Specifies the data structure in which the robot feedback data is provided. The robot feedback data is updated when new data is available from the Lexium Cobot controller during each call of the function block. The Lexium Cobot controller sends the robot feedback data cyclically as soon as a TCP connection is established. |
|
xTLSUsed |
BOOL |
Read |
TRUE: A connection to the TCP server of a Lexium Cobot controller using TLS encryption is established. |