FC_Matrix2DInverse - General Information

Overview

Type:

Function

Available as of:

V1.0.0.0

Versions:

Current version

This chapter provides information on:

Description

Given a 2D input matrix, the function evaluates the inverse matrix of such matrix. The determinant of the input matrix must be different from zero.

Interface

Input

Data type

Description

i_stMatrix

SE_MATH.ST_Matrix2D

A 2D matrix.

Output

Data type

Description

q_xError

BOOL

If this output is set to TRUE, an error has been detected. For details, refer to q_etResult and q_etResultMsg.

q_etResult

ET_Result

Provides diagnostic and status information.

If q_xError = FALSE, then q_etResult provides status information.

If q_xError = TRUE, then q_etResult provides diagnostic/error information.

The enumeration ET_Result contains the possible values of the POU operation results.

q_sResultMsg

STRING[80]

Provides additional information about the current status of the POU.

Return Value

Data type

Description

SE_MATH.ST_Matrix2D

The function returns the inverse matrix of a given matrix.

Diagnostic Messages

q_xError

q_etResult

Enumeration value

Description

FALSE

Ok

0

Success

TRUE

NullDeterminant

7

The determinant of the provided matrix is zero.

NullDeterminant

Enumeration name:

NullDeterminant

Enumeration value:

7

Description:

The determinant of the provided matrix is zero.

Issue

Cause

Solution

Evaluation of the inverse input matrix was not successful.

The input matrix has a null determinant.

Verify that the determinant of the input matrix is not zero before trying to evaluate its inverse.

Ok

Enumeration name:

Ok

Enumeration value:

0

Description:

Success