Type: |
Function |
Available as of: |
V1.0.0.0 |
Versions: |
Current version |
This chapter provides information on:
Given an input orientation and orientation convention, the function generates a homogeneous transformation matrix representing a Cartesian pose with null position and rotational part evaluated from such orientation.
Input |
Data type |
Description |
---|---|---|
i_stOrientation |
SE_MATH.ST_Vector3D |
An orientation described as roll, pitch and yaw angles using the convention described by i_etOrientationConvention. |
i_etOrientationConvention |
ET_OrientationConvention |
Orientation convention to consider for i_stOrientation. |
Output |
Data type |
Description |
---|---|---|
q_xError |
BOOL |
If this output is set to TRUE, an error has been detected. For details, refer to q_etResult and q_etResultMsg. |
q_etResult |
Provides diagnostic and status information. If q_xError = FALSE, then q_etResult provides status information. If q_xError = TRUE, then q_etResult provides diagnostic/error information. The enumeration ET_Result contains the possible values of the POU operation results. |
|
q_sResultMsg |
STRING[80] |
Provides additional information about the current status of the POU. |
Data type |
Description |
---|---|
SE_MATH.ST_Matrix4D |
The function returns a homogeneous transformation matrix with the given orientation and no translation. |
q_xError |
q_etResult |
Enumeration value |
Description |
---|---|---|---|
FALSE |
Ok |
0 |
Success |
TRUE |
OrientationConventionInvalid |
11 |
The selected orientation convention is invalid. |
Enumeration name: |
OrientationConventionInvalid |
Enumeration value: |
11 |
Description: |
The selected orientation convention is invalid. |
Issue |
Cause |
Solution |
---|---|---|
Evaluation of the orientation was not successful. |
i_etOrientationConvention contains an invalid value. |
Provide one of the following values:
|