FC_PoseToPoseMatrix - General Information

Overview

Type:

Function

Available as of:

V1.0.0.0

Versions:

Current version

This chapter provides information on:

Description

The function converts from a Cartesian pose represented as (X, Y, Z) and (roll, pitch, yaw) to the same Cartesian pose represented as a homogeneous transformation matrix.

Interface

Input

Data type

Description

i_stPose

ST_CartesianPose

A Cartesian pose.

Output

Data type

Description

q_xError

BOOL

If this output is set to TRUE, an error has been detected. For details, refer to q_etResult and q_etResultMsg.

q_etResult

ET_Result

Provides diagnostic and status information.

If q_xError = FALSE, then q_etResult provides status information.

If q_xError = TRUE, then q_etResult provides diagnostic/error information.

The enumeration ET_Result contains the possible values of the POU operation results.

q_sResultMsg

STRING[80]

Provides additional information about the current status of the POU.

Return Value

Data type

Description

SE_MATH.ST_Matrix4D

The function returns the conversion from a Cartesian pose represented as (X, Y, Z) and (roll, pitch, yaw) to the same Cartesian pose represented as a homogeneous transformation matrix.

Diagnostic Messages

q_xError

q_etResult

Enumeration value

Description

FALSE

Ok

0

Success

TRUE

OrientationConventionInvalid

11

The selected orientation convention is invalid.

Ok

Enumeration name:

Ok

Enumeration value:

0

Description:

Success

OrientationConventionInvalid

Enumeration name:

OrientationConventionInvalid

Enumeration value:

11

Description:

The selected orientation convention is invalid.

Issue

Cause

Solution

Evaluation of the orientation was not successful.

i_etOrientationConvention contains an invalid value.

Provide one of the following values:

  • ET_OrientationConvention.ZYX

  • ET_OrientationConvention.XYZ

  • ET_OrientationConvention.ZXY