The data given in the maintenance schedule are indicative only. The data have to be adapted depending on the application and the environmental conditions. Refer also to Maintenance, Repair, and Cleaning for more information.