Mounting/Unmounting the Lexium™ MC connection module

Overview

The Lexium™ MC connection module must be installed in a control cabinet with degree of protection greater or equal to IP54.

Preparing the Control Cabinet

Step

Action

1

If necessary to maintain and respect the maximum ambient operating temperature, install an additional fan in the control cabinet.

2

Do not block the fan air inlet of the product.

3

Observe tolerances as well as distances to the cable channels and adjacent braking resistors or other heat producing equipment.

Required Distances

Keep a distance of at least 50 mm (1.97 in) above and below the Lexium™ MC connection module.

NOTE: Do not lay any cables or cable channels over the Lexium™ MC connection module.

Not Allowed Mounting Positions

Do not mount the Lexium™ MC connection module in any of the following mounting positions:

DIN Rails

The Lexium™ MC connection module can be mounted on various DIN rails. The DIN rails are not included in the scope of delivery of the Lexium™ MC connection module.

DIN rail examples:

Mounting/Unmounting the Lexium™ MC connection module

Step

Action

1

Place the upper guide groove of the Lexium™ MC connection module on the DIN rail.

2

Swivel the Lexium™ MC connection module towards the DIN rail until the lower guide groove engages.

3

To remove the Lexium™ MC connection module from the DIN rail, insert a screwdriver into the hole in the bottom locking tab and swivel the screwdriver to the Lexium™ MC connection module.

Result: The Lexium™ MC connection module is mechanically unlocked.

4

Swing the Lexium™ MC connection module up and remove it from the DIN rail.