8001 Diagnosis acknowledgement
8002 Controller boot started
8003 Controller boot finished
8004 Program started
8005 Program automatic start active
8006 Program stopped
8007 Controller login
8008 Controller logout
8009 Program reset
8010 File write
8013 Controller connect to TCP/IP server
8014 Controller disconnect from TCP/IP server
8015 File system <ide0:> repaired
8016 Controller reset
8017 Firmware Revision
8020 Program cycle check has changed
8021 Program cycle check values are changed
8022 FC_SetTaskPriority() called
8023 Controller shutdown
8029 UPS OK
8030 UPS active - no power
8031 UPS power supply OK
8032 UPS begin saving retain area
8033 UPS retain area saved
8034 UPS program tasks terminated
8035 UPS active - system shutdown started
8036 UPS controller rebooting started
8037 Battery low
8038 NvRam/RTC power fail detected
8042 Sercos phase switched
8043 Sercos detect configuration
8045 File write error detected
8046 FPGA firmware download
8047 PIC firmware download
8048 BT-4 firmware download
8051 Controller type
8053 UPS active overtemperature
8054 Controller temperature out of range
8055 Controller message HW monitor
8056 Controller power supply low
8057 Program online change
8059 UPS active - IEC-control task running
8060 UPS changing state
8064 TM5 I/O data length exceeded
8065 TM5 cycle time not valid
8091 Software error (unknown exception)
8092 Software error info