FC_GetVectorElement - General Information
|
Type: |
Function |
|
Available as of: |
V1.0.3.0 |
|
Versions: |
Current version |
Read vector components.
Returns the vector components that are located in line i_diRow of a vector. The pointer i_plrVectorStart must point to the start of the storage area in which the vector is stored. i_diRow starts at 0.
|
Input |
Data type |
Description |
|---|---|---|
|
i_plrVectorStart |
POINTER TO LREAL |
Pointer to the start address of the vector to be processed |
|
i_diRow |
DINT |
Line containing the vector element to be read |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to an diagnostic message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
Data type |
Description |
|---|---|
|
LREAL |
Value of the vector element which was to be read. |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
0 |
Ok |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
The vector element has been read out successfully.