FC_PositivePart - General Information
Type: |
Function |
Available as of: |
V1.0.3.0 |
Versions: |
Current version |
Determine the positive part of a value.
The positive part is defined as follows:
oi_lrValue >= 0.0 -> i_lrValue
oi_lrValue < 0.0 -> 0.0
Together with the function FC_NegativePart, the following identity applies to all real lrValues:
lrValue = FC_PositivePart(lrValue) - FC_NegativePart(lrValue)
Input |
Data type |
Description |
---|---|---|
i_lrValue |
LREAL |
Value of the number of which the positive part is to be determined |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to an diagnostic message. |
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
Data type |
Description |
---|---|
LREAL |
Positive part of the value i_lrValue |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
0 |
Ok |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
The positive part has been calculated successfully.