FC_RotationAboutZ - General Information
|
Type: |
Function |
|
Available as of: |
V1.0.3.0 |
|
Versions: |
Current version |
Rotation of a point in the 3-dimensional space about the Z axis.
Carries out a rotation of the point represented by the position vector i_stV about the Z axis using the angle i_lrAngle in an anti-clockwise direction. For this purpose, the angle i_lrAngle must be specified in degrees.
|
Input |
Data type |
Description |
|---|---|---|
|
i_stV |
Position vector of the point to be rotated |
|
|
i_lrAngle |
LREAL |
Angle by which the point is to be rotated |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to an diagnostic message. |
|
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
Data type |
Description |
|---|---|
|
Coordinates of the mapped point |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
0 |
Ok |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Ok |
The coordinates of the mapped point have been calculated successfully.