|
Type: |
Method |
|
Available as of: |
V1.2.3.0 |
|
Versions: |
Current version |
oThe method must be written with the program code by the user.
oThe method is called up by an asynchronously running task.
|
|
|
UNINTENDED BEHAVIOR OF THE APPLICATION |
|
Do not perform an online change of this method before being sure that it is not executed. Otherwise the point of change between old and new code is not defined. |
|
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
NOTE: Break points are ignored.