IF_RobotMotion - Execute (Method)

Overview

Type:

Method

Available as of:

V2.11.1.0

This chapter provides information on:

Task

Block or release the execution of sent commands, for example motion commands like IF_RobotMotion.MoveL(…) or IF_RobotMotion.MoveS(…).

Description

When the method Execute(…) is called with i_xValue equal to FALSE, the execution of move commands following thereafter is blocked. Any move command which was sent before or released with a call of Execeute(…) with i_xValue equal to TRUE is executed.

Example sequence:

MoveL(i_udiSegmentId := 10, i_lrMaxZone := 10.0);
Execute(i_xValue = FALSE);
MoveL(i_udiSegmentId := 20, i_lrMaxZone := 0.0);
MoveL(i_udiSegmentId := 30, i_lrMaxZone := 10.0);
…
Execute(i_xValue := TRUE);
MoveL(i_udiSegmentId := 40, i_lrMaxZone := 0.0);

The MoveL(…) with SegmentId = 10 is started immediately. The segment with Id 20 is added to the connected path of the first segment. It will not be executed until the second call of the method Execute(…).

As Execute(…) is called with i_xValue equal to TRUE after the second call, the MoveL(…) with segment Id 40 will be appended to the connected path and executed immediately.

The parameterization of a requested change of the coordinate system, issued by a call of the method ChangeCoordinateSystem2(…), is validated during the call of Execute(…) with i_xValue set to TRUE.

A cold start of the robot sets the value of Execute to TRUE.

Also refer to:

Interface

Input

Data type

Description

i_xValue

BOOL

FALSE: The execution of commands followed by that call is blocked.

TRUE: The execution of sent commands is released.

Output

Data type

Description

q_etDiag

GD.ET_Diag

General library-independent statement on the diagnostic.

A value not equal to GD.ET_Diag.Ok corresponds to a diagnostic message.

q_etDiagExt

ET_DiagExt

POU-specific output on the diagnostic.

q_etDiag = GD.ET_Diag.Ok -> Status message

q_etDiag <> GD.ET_Diag.Ok -> Diagnostic message

q_sMsg

STRING[80]

Event-triggered message that gives additional information on the diagnostic state.

Diagnostic Messages

q_etDiag

q_etDiagExt

Enumeration value

Description

OK

Ok

0

Ok

ExecutionAborted

CommandRefused

10

The command has been denied.

ExecutionAborted

ExternalPositionSourceConfigured

205

The external position source is configured.

CommandRefused

Enumeration name:

CommandRefused

Enumeration value:

10

Description:

The command has been denied.

Issue

Cause

Solution

Blocking or releasing the execution of commands was not successful.

A command is already being processed. A command, for example MoveL(...), MoveC(...), MoveS(...) or MoveSync(...), is called simultaneously to the call of Execute(…).

Ensure that commands are called one after another and not simultaneously.

ExternalPositionSourceConfigured

Enumeration name:

ExternalPositionSourceConfigured

Enumeration value:

205

Description:

The external position source is configured.

Issue

Cause

Solution

Blocking or releasing the execution of commands was not successful.

An external position source for the robot components cartesian, orientation and auxiliary axes is configured.

Blocking or releasing the execution of commands is not possible when an external position source for the robot components is configured.

Do not block or release the execution of commands.

Ok

Enumeration name:

Ok

Enumeration value:

0

Description:

Ok

Blocking or releasing the execution of commands was successful.