IF_ConfigurationAdvanced - General Information

Overview

Type:

Interface

Available as of:

V1.0.0.0

Inherits from:

-

This chapter provides information on:

Task

Interface for the advanced configuration of the robot.

Description

The interface provides different properties to configure the robot. Besides the definition of the used kinematics, further parameters can be influenced.

Methods

Name

Description

AdditionalTransformationAxes

Configuration of an additional transformation of the robot axes.

AdditionalTransformationTCP

Configuration of an additional transformation of the TCP.

ExtendConnectedPath

Allowing to add more than 100 segments to a connected path.

GetCoordinateSystem

Reading a configured coordinate system.

GetResAccLimitParameters

Reading additional parameters of the functionality Resultant Acceleration Limitation Space.

GetTrackingDeviationLimit

Reading the configured maximum tracking deviation limit.

GetTrackingParameters

Reading a set of parameters from a specific tracking system.

GetVelocityLimitationAxes

Reading the velocity limitation for robot axes.

ModifyCoordinateSystem

Modifying the robot coordinate system.

ModifyCoordinateSystem2

Modifying the robot coordinate system or a configured linear tracking system of the robot.

SetOrientationConvention

Sets the orientation convention for the robot.

SetResAccLimitParameters

Setting additional parameters of the functionality Resultant Acceleration Limitation Space.

SetTrackingDeviationLimit

Setting the maximum tracking deviation limit.

SetTrackingParameters

Setting a set of parameters for a specific tracking system.

SetVelocityLimitationAxes

Initializing and activating the velocity limitation for robot axes

Properties

Name

Data type

Accessing

Description

lrMinPositionDelta

LREAL

Read/write

Minimum position delta between two positioning commands.

If the position delta between two motion commands is smaller, then the motion command is rejected.

Unit: [Units]

Default value: 0.001

Value range: lrMinPosDelta ≥ 0.001

lrMinZone

LREAL

Read/write

Minimum zone size Zones smaller than IrMinZone are discarded.

A new connected path is created.

Unit: [Units]

Default value: 1.0

Value range: lrMinZone ≥ 0.001

xDisableTrackingEncoderCheck

BOOL

Read/write

TRUE: The parameters of the tracking encoder are not verified.

FALSE: The parameters of the tracking encoder are verified.

If the interface SystemConfigurationItf.IF_MechanicMandatory is implemented by the velocity source the parameters FeedConstant, GearIn, GearOut, and Direction of the tracking encoder are verified against the corresponding parameters of the velocity source.

The parameter Enable is verified against the value TRUE.

The parameters PhaseEnable, GearEnable, and EngageEnable are verified against the value FALSE.

Also refer to the Robotic Library Guide\Using the Library\Behavior of DisableTrackingEncoderCheck/ParamxSetTrackingEncoderParameters.

xSetTrackingEncoderParameters

BOOL

Read/write

TRUE: The parameters of the tracking encoder are set during configuration.

If the interface SystemConfigurationItf.IF_MechanicMandatory is implemented by the velocity source the parameters FeedConstant, GearIn, GearOut, and Direction of the tracking encoder are set to the corresponding parameters of the velocity source.

The parameter Enable is set to the value TRUE during configuration.

The parameters PhaseEnable, GearEnable, and EngageEnable are set to the value FALSE.

FALSE: No parameters of the tracking encoder are set during configuration.

Also refer to the Robotic Library Guide\Using the Library\Behavior of DisableTrackingEncoderCheck/ParamxSetTrackingEncoderParameters.

xUseEStopParameterForEstimatedStopPosition

BOOL

Read/write

TRUE: The calculation of the feedback rstEstimatedStopPosition is based on the emergency stop parameters.

FALSE: The calculation of the feedback rstEstimatedStopPosition is based on the motion parameters.

Also refer to Behavior of Feedback Property rstEstimatedStopPosition.

udiNumberOfPeriodsSetPosB

UDINT

Read/Write

If a robot is configured using the Scara4Ax transformation, AxisB acts as a periodic axis. A SetPos is executed to realize the period modification of AxisB and therefore to manage overflow of the axis position if AxisB rotates without limit in any one direction. You can modify the arm configuration with the enumeration elements ROB.ET_ArmConfiguration.InnerRight or ROB.ET_ArmConfiguration.InnerLeft. Also refer to Behavior with Arm Configuration InnerRight/InnerLeft.

The property udiNumberOfPeriodsSetPosB is used to define the working range of AxisB until a SetPos is executed:

  • Working range start = -180° * udiNumberOfPeriodsSetPosB

  • Working range = 360° * udiNumberOfPeriodsSetPosB

Examples:

  • udiNumberOfPeriodsSetPosB = 1 -> Working range of AxisB without SetPos = ±180°

  • udiNumberOfPeriodsSetPosB = 3 -> Working range of AxisB without SetPos = ±540°

NOTE: A SetPos is also applied to the axes coupled to AxisB to respect the dependencies between the coupled axes.

Default value: udiNumberOfPeriodsSetPosB = 10

With udiNumberOfPeriodsSetPosB = 0, a SetPos is not executed.