Next to the use of default kinematics, user-specific kinematics can be defined by using the User6Ax(…) method.
The calculation of the direct and inverse transformation must be realized in a user POU that implements the IF_UserTransformation6Ax interface.
Kinematics with up to six axes and up to six degrees of freedom are possible.
A transformation for up to six axes can be parameterized.
Input |
Data type |
Description |
---|---|---|
i_ifDriveA |
Drive of axis A. |
|
i_ifDriveB |
Drive of axis B. |
|
i_ifDriveC |
SystemConfigurationItf.IF_Drive |
Drive of axis C. |
i_ifDriveD |
SystemConfigurationItf.IF_Drive |
Drive of axis D. |
i_ifDriveE |
SystemConfigurationItf.IF_Drive |
Drive of axis E. |
i_ifDriveF |
SystemConfigurationItf.IF_Drive |
Drive of axis F. |
i_ifTransformation |
IF_UserTransformation6Ax |
Interface with the implementation for calculating the direct and inverse transformation. |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
Ok |
0 |
Ok |
ExecutionAborted |
ConfigurationAlreadyCompleted |
154 |
The configuration is already completed. |
ExecutionAborted |
TransformationAlreadyConfigured |
171 |
The transformation is already configured. |
ExecutionAborted |
DriveMissing |
359 |
No drive is available. |
InputParameterInvalid |
DriveAAlreadyInUse |
164 |
The drive A is already in use. |
InputParameterInvalid |
DriveAInvalid |
167 |
The drive A is invalid. |
InputParameterInvalid |
DriveBAlreadyInUse |
165 |
The drive B is already in use. |
InputParameterInvalid |
DriveBInvalid |
168 |
The drive B is invalid. |
InputParameterInvalid |
DriveCAlreadyInUse |
166 |
The drive C is already in use. |
InputParameterInvalid |
DriveCInvalid |
169 |
The drive C is invalid. |
InputParameterInvalid |
DriveDAlreadyInUse |
351 |
The drive D is already in use. |
InputParameterInvalid |
DriveDInvalid |
333 |
The drive D is invalid. |
InputParameterInvalid |
DriveEAlreadyInUse |
370 |
The drive E is already in use. |
InputParameterInvalid |
DriveEInvalid |
363 |
The drive E is invalid. |
InputParameterInvalid |
DriveFAlreadyInUse |
371 |
The drive F is already in use. |
InputParameterInvalid |
DriveFInvalid |
364 |
The drive F is invalid. |
InputParameterInvalid |
UserTransformation6AxInvalid |
360 |
The user-configured transformation 6Ax is invalid. |
Enumeration name: |
ConfigurationAlreadyCompleted |
Enumeration value: |
154 |
Description: |
The configuration is already completed. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the robot transformation was not successful. |
The configuration of the robot has already been completed. The method ConfigDone(...) has already been called up successfully. |
Verify that no transformation configuration method, for example Delta3Ax(...) or AddAuxAx(...), is called after the configuration has been completed. |
Enumeration name: |
DriveAAlreadyInUse |
Enumeration value: |
164 |
Description: |
The drive A is already in use. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveA is already configured in the robot and cannot be used again. |
Verify that no drive is assigned to the robot more than once. |
Enumeration name: |
DriveAInvalid |
Enumeration value: |
167 |
Description: |
The drive A is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveA is invalid. |
At the input i_ifDriveA, a valid drive must be transferred. |
Enumeration name: |
DriveBAlreadyInUse |
Enumeration value: |
165 |
Description: |
The drive B is already in use. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveB is already configured in the robot and cannot be used again. |
Verify that no drive is assigned to the robot more than once. |
Enumeration name: |
DriveBInvalid |
Enumeration value: |
168 |
Description: |
The drive B is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveB is invalid. |
At the input i_ifDriveB, a valid drive must be transferred. |
Enumeration name: |
DriveCAlreadyInUse |
Enumeration value: |
166 |
Description: |
The drive C is already in use. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveC is already configured in the robot and cannot be used again. |
Verify that no drive is assigned to the robot more than once. |
Enumeration name: |
DriveCInvalid |
Enumeration value: |
169 |
Description: |
The drive C is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveC is invalid. |
At the input i_ifDriveC, a valid drive must be transferred. |
Enumeration name: |
DriveDAlreadyInUse |
Enumeration value: |
351 |
Description: |
The drive D is already in use. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveD is already configured in the robot and cannot be used again. |
Verify that no drive is assigned to the robot more than once. |
Enumeration name: |
DriveDInvalid |
Enumeration value: |
333 |
Description: |
The drive D is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveD is invalid. |
At the input i_ifDriveD, a valid drive must be transferred. |
Enumeration name: |
DriveEAlreadyInUse |
Enumeration value: |
370 |
Description: |
The drive E is already in use. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveE is already configured in the robot and cannot be used again. |
Verify that no drive is assigned to the robot more than once. |
Enumeration name: |
DriveEInvalid |
Enumeration value: |
363 |
Description: |
The drive E is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveE is invalid. |
At the input i_ifDriveE, a valid drive must be transferred. |
Enumeration name: |
DriveFAlreadyInUse |
Enumeration value: |
371 |
Description: |
The drive F is already in use. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveF is already configured in the robot and cannot be used again. |
Verify that no drive is assigned to the robot more than once. |
Enumeration name: |
DriveFInvalid |
Enumeration value: |
364 |
Description: |
The drive F is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the robot transformation was not successful. |
The drive transferred at the input i_ifDriveF is invalid. |
At the input i_ifDriveF, a valid drive must be transferred. |
Enumeration name: |
DriveMissing |
Enumeration value: |
359 |
Description: |
No drive is available. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the robot transformation was not successful. |
No drive has been transferred at the inputs i_ifDriveA to i_ifDriveF. |
At least one drive must be configured. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
The configuration of the robot transformation was successful.
Enumeration name: |
TransformationAlreadyConfigured |
Enumeration value: |
171 |
Description: |
The transformation is already configured. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the robot transformation was not successful. |
The configuration of the robot transformation has already been completed successfully. |
Verify that a configuration for a transformation is only called once. |
Enumeration name: |
UserTransformation6AxInvalid |
Enumeration value: |
360 |
Description: |
The user-configured transformation 6Ax is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the robot transformation was not successful. |
The interface transferred at the input i_ifTransformation is invalid. |
Verify that a valid interface has been transferred at the input i_ifTransformation. |