The method ModifyTrackingStopParameter(...) is used to modify one of the tracking stop parameters which have been set with the help of the method SetTrackingStopParameters.
The value for the stop deceleration must be smaller or equal to the emergency deceleration while the value for the stop ramp must be greater or equal to the emergency stop ramp that has been set for the selected coordinate system before. The current values can be read with the help of the method GetTrackingStopParameters.
Input |
Data type |
Description |
---|---|---|
i_etTrackingSystem |
ID of the tracking system. Valid values are: ROB.ET_CoordinateSystem.Tracking1…ROB.ET_CoordinateSystem.Tracking30. A tracking system with the ID must be configured. |
|
i_etParameter |
Parameter to be modified. Valid values are: ROB.ET_TrackingStopParameter.StopDeceleration ROB.ET_TrackingStopParameter.StopRamp ROB.ET_TrackingStopParameter.EmergencyDeceleration ROB.ET_TrackingStopParameter.EmergencyRamp |
|
i_lrValue |
LREAL |
New value of the parameter. Valid value is: i_lrValue > 0.0 StopDeceleration ≤ EmergencyDeceleration StopRamp ≥ EmergencyRamp |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General, library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
POU-specific output for the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
Ok |
0 |
Ok |
InputParameterInvalid |
CoordinateSystemInvalid |
93 |
The coordinate system is invalid. |
InputParameterInvalid |
CoordinateSystemNotConfigured |
268 |
The coordinate system is not configured. |
InputParameterInvalid |
TrackingStopParameterInvalid |
379 |
The stop parameter for a tracking system is invalid. |
ExecutionAborted |
TrackingStopParametersMissing |
378 |
The stop parameters for a tracking system are not set. |
InputParameterInvalid |
EmergencyDecelerationRange |
374 |
The emergency deceleration is out of range. |
InputParameterInvalid |
EmergencyRampRange |
375 |
The emergency ramp is out of range. |
InputParameterInvalid |
StopDecelerationRange |
376 |
The stop deceleration is out of range. |
InputParameterInvalid |
StopRampRange |
377 |
The stop ramp is out of range. |
UnexpectedProgramBehavior |
UnexpectedFeedback |
28 |
A feedback value was invalid. |
Enumeration name: |
CoordinateSystemInvalid |
Enumeration value: |
93 |
Description: |
The coordinate system is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The parameters were not set. |
The value transferred at the input i_etTrackingSystem does not represent a tracking system. |
Verify that at the input i_etTrackingSystem a configured tracking system is transferred. |
Enumeration name: |
CoordinateSystemNotConfigured |
Enumeration value: |
268 |
Description: |
The coordinate system is not configured. |
Issue |
Cause |
Solution |
---|---|---|
The parameters were not set. |
The value transferred at the input i_etTrackingSystem does not represent a configured tracking system. |
Verify that at the input i_etTrackingSystem a configured tracking system is transferred. |
Enumeration name: |
EmergencyDecelerationRange |
Enumeration value: |
374 |
Description: |
The emergency deceleration is out of range. |
Issue |
Cause |
Solution |
---|---|---|
The parameters were not set. |
The value for the emergency deceleration transferred at the input i_lrValue is outside the valid range. |
At the input i_lrValue, an emergency deceleration greater than 0 must be transferred. |
Enumeration name: |
EmergencyRampRange |
Enumeration value: |
375 |
Description: |
The emergency ramp is out of range. |
Issue |
Cause |
Solution |
---|---|---|
The parameters were not set. |
The value for the emergency ramp transferred at the input i_lrValue is outside the valid range. |
At the input i_lrValue, an emergency ramp greater than 0 must be transferred. At the input i_lrValue, an emergency ramp less or equal to the configured stop ramp must be transferred. |
Enumeration name: |
StopDecelerationRange |
Enumeration value: |
376 |
Description: |
The stop deceleration is out of range. |
Issue |
Cause |
Solution |
---|---|---|
The parameters were not set. |
The value for the stop deceleration transferred at the input i_lrValue is outside the valid range. |
At the input i_lrValue, a stop deceleration greater than 0 must be transferred. At the input i_lrValue, a stop deceleration less or equal to the configured emergency deceleration must be transferred. |
Enumeration name: |
StopRampRange |
Enumeration value: |
377 |
Description: |
The stop ramp is out of range. |
Issue |
Cause |
Solution |
---|---|---|
The parameters were not set. |
The value for the stop ramp transferred at the input i_lrValue is outside the valid range. |
At the input i_lrValue, a stop ramp greater than 0 must be transferred. At the input i_lrValue, a stop ramp greater or equal to the configured emergency ramp must be transferred. |
Enumeration name: |
TrackingStopParameterInvalid |
Enumeration value: |
379 |
Description: |
The stop parameter for a tracking system is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The parameters were not set. |
The value transferred at the input i_etParameter does not represent a valid stop parameter. |
Verify that at the input i_etParameter a valid parameter is selected. |
Enumeration name: |
TrackingStopParametersMissing |
Enumeration value: |
378 |
Description: |
The stop parameters for a tracking system are not set. |
Issue |
Cause |
Solution |
---|---|---|
The parameters were not set. |
There are no stop parameters set for the tracking system selected via the input i_etTrackingSystem. |
Call the method SetTrackingStopParameters for the tracking system i_etTrackingSystem at least once and set all parameters to valid values. |