ET_DiagExt - Enumeration 21- 40

Enumeration Elements

Name

Value

Description

DriveNotReady

22

The drive is not ready.

InverterEnableOff

23

The inverter enable is off.

TorqueEnableOff

24

The torque enable is off.

PowerSupplyInvalid

25

The power supply is invalid.

PowerSupplyNotFound

26

The power supply has not been found.

PowerSupplyNotReady

27

The power supply is not ready.

UnexpectedFeedback

28

A feedback value was invalid.

MaxVelocityRange

30

The maximum velocity is out of range.

MaxAccelerationRange

31

The maximum acceleration is out of range.

MaxDecelerationRange

32

The maximum deceleration is out of range.

MaxDistanceRange

33

The maximum distance is out of range.

TimRobotStopTimeRange

34

The TimRobot stop time is out of range.

RampRange

35

The ramp is out of range.

JoggingInterfaceInvalid

36

The jogging interface is invalid.

AsyncStop

38

An asynchronous stop is being executed.

SyncStopEl

39

A synchronous stop is performed. Afterwards the axis does not remain in position control.

SyncStopEh

40

A synchronous stop is performed. Afterwards the axis remains in position control.