Name |
Value |
Description |
---|---|---|
241 |
The maximum number of logger points was exceeded. |
|
242 |
The service is not registered. |
|
243 |
The parent is invalid. |
|
244 |
The parent is not registered. |
|
245 |
The drive A is unavailable. |
|
246 |
The drive B is unavailable. |
|
247 |
The LengthAB0 is out of range. |
|
248 |
The LengthAB3 is out of range. |
|
249 |
The LengthA1 is out of range. |
|
250 |
The LengthA2 is out of range. |
|
251 |
The LengthB1 is out of range. |
|
252 |
The LengthB2 is out of range. |
|
253 |
The Offset is invalid. |
|
254 |
The orientation is invalid. |
|
255 |
InvertDirectionX is invalid. |
|
256 |
InvertDirectionY is invalid. |
|
257 |
InvertDirectionZ is invalid. |
|
258 |
It has been already successfully called. |
|
259 |
The initialization is unsuccessful. |
|
260 |
The configuration of the Schneider Electric robot is unsuccessful. |