ET_DiagExt - Enumeration 341- 360

Enumeration Elements

Name

Value

Description

ManualConfigurationAxisD

342

Manual configuration axis D is in error.

ManualConfigurationOrientationAll

343

Manual configuration: Orientation all.

ManualConfigurationOrientationX

344

Manual configuration: Orientation X.

ManualConfigurationOrientationY

345

Manual configuration: Orientation Y.

ManualConfigurationOrientationZ

346

Manual configuration: Orientation Z.

OrientationNotAvailable

347

The orientation is not available.

SchneiderElectricRobotInException

348

The Schneider Electric robot is in exception.

ManualOrientationNotPossible

349

Manual orientation is not possible.

ManualPathNotPossible

350

Manual path is not possible.

DriveDAlreadyInUse

351

The drive D is already in use.

ExternalPositionSourceInvalid

356

The external position source is invalid.

ExternalPositionSourceConfigured

357

The external position source is configured.

MotionParameterMissing

358

A motion parameter is missing.

DriveMissing

359

No drive is available.

UserTransformation6AxInvalid

360

The user-configured transformation 6Ax is invalid.