Type: |
Method |
Available as of: |
V2.12.1.0 |
Versions: |
Current version |
This chapter provides information on:
This method is used set the parallel linkage parameters of a T-Series collision handler. For more details on the optional parameters refer to ST_CollisionHandlerTSeriesParallelLinkageParameters..
The method can be called multiple times to reconfigure the parallel parameters.
The parallel linkage parameters influence the next call of the configuration method SetParametersFromRobotTSeries. These parameters are ignored on a call of the method SetParameters.
If this method is not called, the collision handler initializes the radius of each capsule using the following default values:
lrLink1Radius = 20.0 mm (0.78 in.)
lrLink2Radius = 30.0 mm (1.18 in.)
lrLink3Radius = 20.0 mm (0.78 in.)
Input |
Data type |
Description |
---|---|---|
i_stData |
ST_CollisionHandlerTSeriesParallelLinkageParameters |
The parallel linkage parameters for the collision handler of a T-Series robot. |
Output |
Data type |
Description |
---|---|---|
q_xError |
BOOL |
The output is set to TRUE if an error has been detected during the execution. |
q_etResult |
ET_Result |
POU-specific output on the diagnostic; q_xError = FALSE -> Status message; q_xError = TRUE -> Diagnostic message. |
q_sResultMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
q_xError |
q_etResult |
Enumeration value |
Description |
---|---|---|---|
FALSE |
Ok |
0 |
Successful |
TRUE |
RadiusRange |
5 |
The provided value for the radius is outside the admissible range. |
Enumeration name: |
RadiusRange |
Enumeration value: |
5 |
Description: |
The provided value for the radius is outside the admissible range. |
Issue |
Cause |
Solution |
---|---|---|
The parallel linkage parameters could not be set. |
i_stData.lrLink1Radius ≤ 0 |
Make sure that i_stData.lrLink1Radius > 0. |
i_stData.lrLink2Radius ≤ 0 |
Make sure that i_stData.lrLink2Radius > 0. |
|
i_stData.lrLink3Radius ≤ 0 |
Make sure that i_stData.lrLink3Radius > 0. |