|
Type: |
Function Block |
|
Available as of: |
V1.1.0.0 |
|
Support for: |
PacDrive pilot template architecture |
This function block will activate/deactivate the associated axis module function blocks when it is activated/deactivated. It is activated when the machine is activated (iq_stMachineItf.i_xEnable) and the output q_xActive indicates that the function block is activated and processing correctly.
The axes are specified via the i_pstSubModuleInterface input. The structure is passed as a pointer so only the structure’s starting address is passed instead of the whole structure. The AXM.FC_UpdateSubModuleInterfaceEight function is used to update each axis in the SubModuleInterface.
The primary purpose of this function block is to process command tables. A command table is an ordered list of commands used to direct the actions of individual axis or groups of axes.
The function block waits until it sees a change in the default module interface for the machine, specifically, either the diCMD or the diStartStep signals to initiate processing. Typically the iq_diCmd of the machine is changed at the beginning or the end of an operation mode. The StandardModuleInterface for the machine contains the signals for controlling the machine as a whole and is specified with the iq_stMachineItf input/output.
If iq_diCMD becomes unequal zero, then in the list of the command tables is searched for the specified iq_diCMD command table. It will then process the command table as follows:
Read the first command in the table, set the output q_xCmdActive and reset the output q_xCmdDone.
Send the command to the specified axis or to the axes specified by a group. The axes receive their commands through their iq_diCMD input contained in their sub module interface.
Wait until iq_diCMD becomes zero from the selected axes. This indicates the axes are finished processing their command.
Read next command in the table
Repeat everything until the table is processed completely, then set the output q_xCmdActive to FALSE and q_xCmdDone to TRUE.
Command tables can be created using the TPL.FC_InitCmdTableCmd, TPL.FC_InitCmdTableModule, and TPL.FC_InitCmdTable functions. Groups of axes are defined by the TPL.FC_InitCmdGroup function.
A list that contains the command tables is transferred via the i_pstListOfCmdTables input. The structure is passed as a pointer so only the structure’s starting address is passed instead of the whole structure. Individual command tables are added to the command table list with the TPL.FC_UpdateCmdTableListElementSimpleTen function. A list of all the existing groups is transferred via the i_pstSubModuleGroups input.
The internal status of the function block can be read at the output q_etDiag and the corresponding message at the q_sMsg output. Errors that have been detected are recorded in the global exception list that is written with the iq_stExceptionList input and in the global logging list which is determined with the iq_stLogDataList input.
This is a function block that will require an instance of it to be declared.
|
Input |
Data type |
Description |
|---|---|---|
|
i_udiNumberOfSubModules |
UDINT |
Specifies the quantity of sub-modules contained by this module |
|
i_udiNumberOfCmdTables |
UDINT |
Specifies the quantity of command tables |
|
i_pstSubModulesItf |
POINTER TO ST_StandardModuleInterface |
Specifies the pointer to the default module interface for the axes |
|
i_pstListofCmdTables |
POINTER TO ST_CmdTable |
Specifies the pointer to the command table list |
|
i_pudiSubModuleGroups |
POINTER TO UDINT |
Specifies the pointer to the group list |
|
i_xCancelTable |
BOOL |
Cancels the execution of a table in the case of a rising edge. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_xActive |
BOOL |
Indicates the function block is enabled and processing correctly |
|
q_xReady |
BOOL |
The POU is ready to receive jobs. |
|
q_etDiag |
Diagnostic class |
|
|
q_etDiagExt |
Diagnostic message |
|
|
q_sMsg |
STRING[80] |
Provides the results corresponding status message |
|
q_xCmdActive |
BOOL |
Indicates a command is being processed. |
|
q_xCmdDone |
BOOL |
Indicates the function block is idle or is finished processing a command table |
|
q_diActiveStep |
ET_DiagExt |
Provides the last step number or the step currently executing |
|
q_diCmdActive |
DINT |
Provides the last accepted command or the command currently executing. |
|
q_udiActiveSubModule |
UDINT |
Provides the last module or group that received a command or the module or group currently receiving a command |
|
q_xWaitForStartStep |
BOOL |
Indicates a paused command table |
|
Input/Output |
Data type |
Description |
|---|---|---|
|
iq_stMachineItf |
Specifies the default module interface for the machine |
|
|
iq_stExceptionList |
Specifies the global error detection list |
|
|
iq_stLogDataList |
Specifies the global logging list |
|
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
|---|---|---|---|
|
OK |
DeactivatingSubModules |
38 |
The submodules are being disabled. |
|
OK |
ExecuteStep |
40 |
Step is being executed. |
|
OK |
WaitAtNegativeStep |
41 |
Waiting at a negative step. |
|
OK |
WaitCmdsDone |
43 |
Waiting until commands are processed. |
|
OK |
WaitForCmd |
39 |
Waiting for a command. |
|
ExecutionAborted |
CmdTimeout |
108 |
A command was not processed within the defined time. |
|
ExecutionAborted |
MissingModuleCall |
94 |
A call-up of a module is unavailable. |
|
InputParameterInvalid |
CmdOfListOfCmdTablesDuplicate |
101 |
A command of the command table exists twice. |
|
InputParameterInvalid |
CmdOfListOfCmdTablesZero |
100 |
A command of the command table is empty/zero. |
|
InputParameterInvalid |
CmdTableDublicatePointer |
102 |
A pointer onto a command table exists twice. |
|
InputParameterInvalid |
CmdTableNoLastStep |
107 |
The command table has no completion/last step. |
|
InputParameterInvalid |
GroupNumberInvalid |
109 |
The number of a group is invalid. |
|
InputParameterInvalid |
ListOfCmdTablesInvalid |
95 |
The list of the command table is invalid. |
|
InputParameterInvalid |
ModuleIdInvalid |
67 |
The module ID is invalid. |
|
InputParameterInvalid |
NumberOfCmdStepsRange |
98 |
The number of steps of a command is outside the valid range. |
|
InputParameterInvalid |
NumberOfCmdTablesRange |
34 |
The number of command tables is outside the valid range. |
|
InputParameterInvalid |
NumberOfSubModulesRange |
66 |
The number of submodules is outside the specified range |
|
InputParameterInvalid |
PointerCmdTableInvalid |
36 |
The pointer onto CmdTable is invalid. |
|
InputParameterInvalid |
PointerListOfCmdTablesInvalid |
33 |
The pointer onto ListOfCmdTables is invalid. |
|
InputParameterInvalid |
PointerSubModuleGroupsInvalid |
104 |
The pointer onto SubModuleGroups is invalid. |
|
InputParameterInvalid |
PointerSubModulesItfInvalid |
97 |
The pointer SubModulesItf is invalid |
|
InputParameterInvalid |
SizeOfListOfCmdTablesInvalid |
99 |
Invalid size of the ListOfCmdTables. |
|
InputParameterInvalid |
SizeOfSubModuleGroupsInvalid |
105 |
Invalid size of the SubModuleGroups. |
|
InputParameterInvalid |
SizeOfSubModulesItfInvalid |
96 |
The size of the submodule interface is invalid |
|
InputParameterInvalid |
SubModuleItfNotInitialized |
103 |
An interface of a submodule has not yet been initialized. |
|
Enumeration name: |
CmdOfListOfCmdTablesDuplicate |
|
Enumeration value: |
101 |
|
Description: |
A command of the command table exists twice. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
A command table from the list of i_pstListOfCmdTables is entered twice. |
Make certain that each command table is unambiguously activated by a command. Verify the use of the FC_NextCmdTable function when initializing the command tables. |
|
Enumeration name: |
CmdOfListOfCmdTablesZero |
|
Enumeration value: |
100 |
|
Description: |
A command of the command table is empty/zero. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
A command table from the list of i_pstListOfCmdTables shall be activated by the command 0. |
Verify the use of the FC_NextCmdTable function when initializing the command tables. |
|
Enumeration name: |
CmdTableDublicatePointer |
|
Enumeration value: |
102 |
|
Description: |
A pointer onto a command table exists twice. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
In the list of the command tables at the i_pstListofCMDTables input, the pointers of two different command tables refer to the same command table. |
Verify the initialization of the command tables. Use the FC_FirstCmdTable and FC_NextCmdTable functions to initialize the command tables. |
|
Enumeration name: |
CmdTableNoLastStep |
|
Enumeration value: |
107 |
|
Description: |
The command table has no completion/last step. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
The command table has no completion/last step. |
Make certain that all command tables are completed with the FC_LastStep. |
|
Enumeration name: |
CmdTimeout |
|
Enumeration value: |
108 |
|
Description: |
A command was not processed within the defined time. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
The execution of a command took longer than specified in timTimeOu of ST_Cmd. |
Increase the maximum execution time of the command by choosing a greater value for timTimeOut in the structure of the ST_Cmd command. Search for the reasons of a long run time when executing the command. |
|
Enumeration name: |
DeactivatingSubModules |
|
Enumeration value: |
38 |
|
Description: |
The submodules are being disabled. |
The submodules are disabled.
|
Enumeration name: |
ExecuteStep |
|
Enumeration value: |
40 |
|
Description: |
Step is being executed. |
The pending process step is being executed.
|
Enumeration name: |
GroupNumberInvalid |
|
Enumeration value: |
109 |
|
Description: |
The number of a group is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
At udiModuleName of the ST_Cmd command a group number (udiModuleName - Gc_udiGroupOffset) smaller than 1 or greater than the number of the defined groups was applied. |
Verify the group definition. Verify the command definition. |
|
- |
At udiModuleName of the ST_Cmd command a group number (udiModuleName - Gc_udiGroupOffset) was applied. However, no group was defined. |
Make certain that no more than Gc_udiGroupOffset submodules are applied under the equipment module. Verify the command definition. |
|
Enumeration name: |
ListOfCmdTablesInvalid |
|
Enumeration value: |
95 |
|
Description: |
The list of the command table is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
A command table was defined that does not contain any commands. |
Make certain that all command tables contain at least one command. An "empty" command table can be defined using the FC_FirstLastStepEmptyTable function. |
|
Enumeration name: |
MissingModuleCall |
|
Enumeration value: |
94 |
|
Description: |
A call-up of a module is unavailable. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
A submodule is not called up. |
Make certain that all submodules are called up cyclically. |
|
- |
A submodule does not update the q_dwModuleType value of the ST_StandardModuleInterface. |
Make certain that all submodules announce their type. |
|
Enumeration name: |
ModuleIdInvalid |
|
Enumeration value: |
67 |
|
Description: |
The module ID is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
The udiModuleName value of the ST_Cmd does not correspond to any number of the submodules. |
Verify the initialization of the command tables. |
|
- |
The list of modules in a group contains the number which corresponds to none of the submodules. |
Verify the definition of the groups. |
|
Enumeration name: |
NumberOfCmdStepsRange |
|
Enumeration value: |
98 |
|
Description: |
The number of steps of a command is outside the valid range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
A command table with 0 or less steps was transferred. |
Verify the initialization of the command tables. Use the FC_FirstStep and FC_NextStep functions to define the command tables. |
|
Enumeration name: |
NumberOfCmdTablesRange |
|
Enumeration value: |
34 |
|
Description: |
The number of command tables is outside the valid range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
The number of command tables at the input i_udiNumberofCmdTables is <= 0. |
Make certain that at least one command table is contained in the list of the command tables at the i_pstListOfCmdTables input and assign the i_udiMumberOfCmdTables input with the number of the command tables in the list of the command tables. |
|
Enumeration name: |
NumberOfSubModulesRange |
|
Enumeration value: |
66 |
|
Description: |
The number of submodules is outside the specified range |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
The number of submodules at the i_udiNumberOfSubModules input is < 0. |
Make certain that a value greater than or equal to zero is applied at the i_udiNumberOfSubModules input that corresponds to the number of submodules under this equipment module. |
|
Enumeration name: |
PointerCmdTableInvalid |
|
Enumeration value: |
36 |
|
Description: |
The pointer onto CmdTable is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
The list of command tables at the i_pstListOfCmdTables input has not been completely initialized. |
Verify the call-up of FC_UpdateCmdTableListElement for each command table. |
|
Enumeration name: |
PointerListOfCmdTablesInvalid |
|
Enumeration value: |
33 |
|
Description: |
The pointer onto ListOfCmdTables is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
The pointer of the i_pstListofCMDTables input is not assigned (zero). |
Make certain that the address of the array of the command tables is transferred at the i_pstListofCMDTables input. For instance with ADR(astListOfCMDTables) |
|
Enumeration name: |
PointerSubModuleGroupsInvalid |
|
Enumeration value: |
104 |
|
Description: |
The pointer onto SubModuleGroups is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
The pointer of the i_pudiSubModuleGroups input is not assigned (zero). |
Make certain that the address of the array in which the groups of the submodules are managed is given at the i_pudiSubModuleGroups input. For instance with ADR(aaudiSubModuleGroups) |
|
Enumeration name: |
PointerSubModulesItfInvalid |
|
Enumeration value: |
97 |
|
Description: |
The pointer SubModulesItf is invalid |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
The pointer of the i_pstSubModulesItf input is not assigned (zero). |
Make certain that the address of the array in which the submodules are managed is given at the i_pstSubModulesItf input. For instance with ADR(astSubModuleInterface) |
|
Enumeration name: |
SizeOfListOfCmdTablesInvalid |
|
Enumeration value: |
99 |
|
Description: |
Invalid size of the ListOfCmdTables. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
An invalid value was transferred at the i_udiSizeOfListOfCmdTables input. |
The size of the array of the command tables must be transferred to the i_udiSizeOfListOfCmdTables input. For instance SIZEOF(astListOfCMDTables) |
|
- |
At the i_udiNumberOfCMDTables input, the number of the command tables contained in the list of command tables at the i_pstListofCMDTables input was not transferred. |
Make certain that the number of command tables is transferred at the i_udiNumberOfCMDTables input. |
|
Enumeration name: |
SizeOfSubModuleGroupsInvalid |
|
Enumeration value: |
105 |
|
Description: |
Invalid size of the SubModuleGroups. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
An invalid value was transferred at the i_udiSizeOfSubModuleGroups input. |
The size of the array in which the groups are managed must be transferred to the i_udiSizeOfSubModuleGroups input. For instance SIZEOF(aaudiSubModuleGroups) |
|
- |
At the i_udiNumberOfGroups input. the number of groups defined in the list at the i_pudiSubModuleGroups input was not transferred. |
Make certain that the correct number of groups is transferred at the i_udiNumberOfGroups input. |
|
- |
At the i_udiNumberOfGroupMembers input, the maximum number of slaves in a group defined in the list at the i_pudiSubModuleGroups input was not transferred. |
Make certain that the correct maximum number of members of a group is transferred at the i_udiNumberOfGroupMembers input. |
|
Enumeration name: |
SizeOfSubModulesItfInvalid |
|
Enumeration value: |
96 |
|
Description: |
The size of the submodule interface is invalid |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
An invalid value was transferred at the i_udiSizeOfSubModulesItf input. |
The size of the array must be transferred to the i_udiSizeOfSubModulesItf input in which the submodules are managed. For instance SIZEOF(astSubModuleInterface) |
|
- |
At the i_udiNumberOfSubModules input, the number of submodules managed in the list of submodules at the i_pstSubModulesItf input was not transferred. |
Make certain that at the correct maximum number of submodules is transferred at the i_udiNumberOfSubModules input. |
|
Enumeration name: |
SubModuleItfNotInitialized |
|
Enumeration value: |
103 |
|
Description: |
An interface of a submodule has not yet been initialized. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
- |
The name of a submodule is empty. |
Make certain that the string of all submodules in which their name is given is not empty. |
|
- |
The ID of a submodule is 0. |
Make certain that each submodule has an ID which describes its position in the machine tree. |
|
Enumeration name: |
WaitAtNegativeStep |
|
Enumeration value: |
41 |
|
Description: |
Waiting at a negative step. |
As requested, the processing of the command table was interrupted.
The processing of the command table continues if the iq_diStartStep input is set to the step which is to be executed next.