With the method SetNumberOfSamplesPerSet(...), each set of samples with a predefined number of samples is configured. Each set must contain at least two samples, so this is the minimum value that can be set.
Access: PUBLIC
|
Input |
Data type |
Description |
|---|---|---|
|
i_udiValue |
UDINT |
Number of samples per set. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_xError |
BOOL |
TRUE: An error occurred during last command. For more information refer also to q_etResult and q_sResultMsg. |
|
q_etResult |
Provides diagnostic and status information. If q_xError = FALSE, then q_etResult provides status information. If q_xError = TRUE, then q_etResult provides diagnostic/error information. The enumeration ET_Result contains the possible values of the POU operation results. |
|
|
q_sResultMsg |
STRING[80] |
Event-triggered message that gives more detailed information on the diagnostic state. |
|
q_xError |
q_etResult |
Enumeration value of q_etResult |
Description |
|---|---|---|---|
|
FALSE |
Ok |
0 |
Success. |
|
TRUE |
NumberOfSamplesInvalid |
40 |
Not enough samples to evaluate a cartesian pose. |
|
TRUE |
SamplesAlreadyAdded |
47 |
One or more samples are already added. |
|
Enumeration name: |
NumberOfSamplesInvalid |
|
Enumeration value: |
40 |
|
Description: |
Not enough samples to evaluate a cartesian pose. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Not possible to set the number of samples for the set. |
A value i_udiValue < 2 was provided. |
Verify that i_udiValue >= 2. |
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Description: |
Success. |
Status message: Removing the stored samples was successful.
|
Enumeration name: |
SamplesAlreadyAdded |
|
Enumeration value: |
47 |
|
Description: |
One or more samples are already added. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Not possible to set the number of samples for the set. |
One or more samples are already added. |
Call the RemoveAllSamples method to clean the samples before calling the method SetNumberOfSamplesPerSet. |