SR_<RobotCell> - General Information

Overview

Type:

Program

Available as of:

V1.0.0.0

Inherits from:

-

Implements:

-

Functional Description

SR_<RobotCell> is used to configure a robot cell.

Interface

Input

Data type

Description

i_xDoNotUseDefaultCmdTables

BOOL

FALSE: The default command table is used.

TRUE: You must write your own command table.

For more information, refer to Using i_xDoNotUseDefaultCmdTables.

Input/Output

Data type

Description

iq_astConveyorModuleInterface

ARRAY [SERT.ET_SystemEntity.Conveyor1...SERT.ET_SystemEntity.ConveyorOffset+SERT.Gc_udiMaxNumberOfConveyors] OF AXM.ST_ModuleInterface (refer to EcoStruxure Machine Expert, PD_AxisModule, Library Guide)

Array of conveyor interface of all conveyors configured in the RobotCell.

iq_astRobotModuleInterface

ARRAY [SERT.ET_SystemEntity.Robot1...SERT.ET_SystemEntity.RobotOffset+SERT.Gc_udiMaxNumberOfRobots] OF RM.ST_ModuleInterface (refer to EcoStruxure Machine Expert, RoboticModule, Library Guide)

Array of RoboticModule interface of all robots configured in the RobotCell.

iq_stStandardModuleItf

TPL.ST_StandardModuleInterface (refer to EcoStruxure Machine Expert, PD_Template, Library Guide)

Standard module interface

iq_stExceptionList

TPL.ST_ExceptionList (refer to EcoStruxure Machine Expert, PD_Template, Library Guide)

Exception list

iq_stLogDataList

TPL.ST_LogDataList (refer to EcoStruxure Machine Expert, PD_Template, Library Guide)

Log data list

Output

Data type

Description

q_aifTargetsHandler

ARRAY [ROB.ET_CoordinateSystem.Tracking1 ...ROB.ET_CoordinateSystem.Tracking30] OF SERT.IF_TargetsHandler

Read the interface for an array of a TargetsHandler. For every target handler that is added to the robot cell in the Targets Handler tab, the interface to this targets handler is set and can be used, for example, to read and set the data.

q_ifEntitiesHandler

SERT.IF_EntitiesHandler

Interface of the EntitiesHandler in which the RobotCell adds the entities.

NOTE: If external EntitiesHandler is used the interface is passed through this output.

Diagnostic Messages

q_etDiag

q_etDiagExt

Enumeration value of q_etDiagExt

Plain text

Ok

Ok

0

OK

Disabled

1

Disabled

Initializing

2

Initializing

DeactivatingSubModules

3

DeactivatingSubModules

ExecuteStep

4

ExecuteStep

WaitAtNegativeStep

5

WaitAtNegativeStep

WaitCmdsDone

6

WaitCmdsDone

WaitForCmd

7

WaitForCmd

SubModuleInException

8

SubModuleInException

Running

19

Running

DiagActive

ModuleControllerException

9

ModuleControllerException

UnexpectedProgramBehavior

UnknownStateModuleController

10

UnknownStateModuleController

UpdateStructsException

11

UpdateStructsException

InitReactionsException

12

InitReactionsException

InitSubModulesException

13

InitSubModulesException

UnknownDiagExtRobotCell

14

UnknownDiagExtRobotCell

DeactivatingSubModules

Enumeration name:

DeactivatingSubModules

Enumeration value:

3

Description:

DeactivatingSubModules

Status message: The robot cell is deactivating the submodules, but this has not yet been successfully completed.

Disabled

Enumeration name:

Disabled

Enumeration value:

1

Description:

Disabled

Status message: Disabling the SR_<RobotCell> is successful.

ExecuteStep

Enumeration name:

ExecuteStep

Enumeration value:

4

Description:

ExecuteStep

Status message: Executing the step is successful.

Initializing

Enumeration name:

Initializing

Enumeration value:

2

Description:

Initializing

Status message: Initializing the SR_<RobotCell> is successful.

InitReactionsException

Enumeration name:

InitReactionsException

Enumeration value:

12

Description:

InitReactionsException

Issue

Cause

Solution

Initialization of reactions is unsuccessful.

For more details, refer to the exception list.

InitSubModulesException

Enumeration name:

InitSubModulesException

Enumeration value:

13

Description:

InitSubModulesException

Issue

Cause

Solution

Initialization of submodules is unsuccessful.

For more details, refer to the exception list.

ModuleControllerException

Enumeration name:

ModuleControllerException

Enumeration value:

9

Description:

ModuleControllerException

Issue

Cause

Solution

The FB_ModuleController reports an exception.

For more details, refer to iq_stStandardModuleItf.q_sMsg.

(Refer to the FB_ModuleController in the EcoStruxure Machine Expert, PD_Template, Library Guide).

Ok

Enumeration name:

Ok

Enumeration value:

0

Description:

Ok

Status message: Configuration is successful.

Running

Enumeration name:

Running

Enumeration value:

0

Description:

Running.

Status message: SR_<RobotCell> is running.

SubModuleInException

Enumeration name:

SubModuleInException

Enumeration value:

8

Description:

SubModuleInException

Status message: A submodule reported an exception.

UnknownDiagExtRobotCell

Enumeration name:

UnknownDiagExtRobotCell

Enumeration value:

14

Description:

An unexpected error was detected during the execution.

Status message: The DiagExt is indeterminable.

Issue

Cause

Solution

The DiagExt is indeterminable.

An internal execution error has been detected.

Contact your Schneider Electric service representative about this detected error.

UnknownStateModuleController

Enumeration name:

UnknownStateModuleController

Enumeration value:

10

Description:

UnknownStateModuleController

Issue

Cause

Solution

Calling the module controller is unsuccessful.

The module controller has an indeterminable state.

Contact your Schneider Electric service representative about this indeterminable state.

UpdateStructsException

Enumeration name:

UpdateStructsException

Enumeration value:

11

Description:

UpdateStructsException

Issue

Cause

Solution

Updating the command table structures is unsuccessful.

For more details, refer to the exception list.

In case of i_xDoNotUseDefaultCmdTables := TRUE , verify your command table structures of type TPL.ST_Cmd.

WaitAtNegativeStep

Enumeration name:

WaitAtNegativeStep

Enumeration value:

5

Description:

WaitAtNegativeStep

Status message: The program is waiting at a negative step.

WaitCmdsDone

Enumeration name:

WaitCmdsDone

Enumeration value:

6

Description:

WaitCmdsDone

Status message: Waiting until the commands are processed.

WaitForCmd

Enumeration name:

WaitForCmd

Enumeration value:

7

Description:

WaitForCmd

Status message: The program is waiting for commands.

Methods

Name

Description

Configuration

Configuration for the robot cell.

Logic

Logic for the robot cell.

RegisterLoggerPoint

Register the Smart Template Robot Cell Module to the Application Logger.

Properties

Name

Data type

Accessing

Description

stStandardMotionInterface

TPL.ST_StandardMotionInterface

Read/Write

The stStandardMotionInterface can be set and will then also forwarded to Modules that support this (for example Conveyor module). After setting this property the feature SetAsJogTarget can be used to jog the selected module forward/backward.