ST_CsvTable

Overview

Type:

Structure

Available as of:

V1.0.8.0

Inherits from:

-

Description

The structure ST_CsvTable is used to pass the buffer provided by the application to the corresponding function block.

Structure Elements

Name

Data type

Description

pbyTable

POINTER TO BYTE

Pointer to the buffer (two-dimensional ARRAY of type STRING) provided by the application.

uiNumOfRows

UINT

Specifies the number of rows (records) in the table.

uiNumOfColumns

UINT

Specifies the number of values per row (record) in the table.

udiSizeOfTable

UDINT

Specifies the total size in bytes of the table.

NOTE: To prevent memory access violations due to an invalid pointer, ensure that the pointer is properly initialized and bounded. Use the arithmetic operator SIZEOF in conjunction with the targeted buffer to determine the value for udiSizeOfTable.

Example

The example shows how to assign the values to this structure:

PROGRAM POU
VAR
    g_asCsvTable:ARRAY[0..c_uiNumOfRows-1,0..c_uiNumOfColumns-1] OF
STRING(c_uiLengthOfValue);
	    stCsvTable: FFU.ST_CsvTable;
END_VAR
VAR CONSTANT
    	c_uiNumOfRows :UINT:= 100;
	    c_uiNumOfColumns :UINT:= 10;
	    c_uiLengthOfValue :UINT:= 40;
END_VAR
stCsvTable.pbyTable := ADR(g_asCsvTable);
stCsvTable.uiNumOfRows := c_uiNumOfRows;
stCsvTable.uiNumOfColumns := c_uiNumOfColumns;
stCsvTable.udiSizeOfTable := SIZEOF(g_asCsvTable);

Used By

  • FB_CsvRead

  • FB_CsvWrite