The following table describes the main features of the Safety Digital Mixed module TM5SDM4DTRFS:
Main Features |
|
---|---|
Number of Inputs |
2 safety-related inputs |
Input Type |
safety-related inputs and configurable input filter |
Number of Outputs |
2 safety-related relay outputs |
Output Type |
test (pulse) outputs and safety-related relay outputs |
Rated Voltage |
24 Vdc |
DANGER | |
---|---|
The following figure presents the module in combination with the required components:
The following table presents the reference of the module:
Number |
Model Number |
Description |
Color |
---|---|---|---|
2 |
TM5SDM4DTRFS |
TM5 Safety Digital Mixed module |
red |
The following table presents the references for the required components:
Number |
Reference |
Description |
Color |
---|---|---|---|
1 |
TM5ACBM3FS |
TM5 Safety bus base, safety coded, internal I/O supply is interconnected |
red |
3 |
TM5ACTB52FS |
TM5 Safety terminal block, 12-pin, safety coded |
red |
NOTE: A TM5 Safety bus base and a TM5 Safety terminal block are required for operation of the module, and are sold separately. For more information, refer to TM5ACBM3FS Safety bus base and TM5ACTB52FS Safety terminal block.
|
This figure presents the TM5SDM4DTRFS status LED indicators:
The following tables describe the status LED indicators:
LED indicator |
Color |
Status |
Description |
---|---|---|---|
r |
off |
Module supply not connected. |
|
green |
single flash |
reset mode |
|
double flash |
firmware update in progress |
||
flashing |
pre-operational state |
||
on |
RUN state |
||
e |
off |
No error detected or module supply not connected. |
|
red |
flashing |
boot loader mode |
|
triple flash |
firmware update in progress |
||
on |
Error detected or 24 Vdc I/O power supply not connected. |
||
r+e |
steady red/single green flash |
invalid configuration |
LED indicator |
Color |
Status |
Description |
---|---|---|---|
1 2 |
red |
on |
Indicates either that an error has been detected for the corresponding input or that the safety-related input is being used as a non-safety-related input.
NOTE: When there is no connection to the Safety Logic Controller, all channels are steady red.
|
green |
on |
input set |
|
OO |
open - open: 2-channel evaluation on channels 1 and 2.
NOTE: Detected errors in the two-channel evaluation will be indicated by means of the individual channel LED indicators.
|
||
red |
on |
Indicates a detected evaluation channel error. |
|
green |
on |
Evaluation channel is set. |
|
OC |
open - closed: 2 channel evaluation on channels 1 and 2.
NOTE: Detected errors in the two-channel evaluation will be indicated by means of the individual channel LED indicators.
|
||
red |
on |
Indicates a detected evaluation channel error. |
|
green |
on |
Evaluation channel is set. |
LED indicator |
Color |
Status |
Description |
---|---|---|---|
1 2 |
red |
on |
Indicates either that an error has been detected for the corresponding output or that the safety-related output is being used as a non-safety-related output.
NOTE: During the start-up phase, the channel LED indicators are steady red.
|
orange |
on |
output set |
LED indicator |
Color |
Status |
Description |
---|---|---|---|
SE |
off |
RUN state or 24 Vdc supply not present |
|
red |
![]() |
boot phase or missing TM5 link or non-functioning processor (refer to hazard message below) |
|
![]() |
pre-operational state |
||
![]() |
communication channel is not OK |
||
![]() |
firmware for this module is a non-certified pilot version
NOTE: If you observe this indication, you must immediately replace the module, or update its firmware with a certified version. In all cases, contact your Schneider Electric representative.
|
||
![]() |
boot phase, inoperable firmware |
||
on |
Safety-related status is active. |
Whenever the SE LED indicator is illuminated continuously, this indicates that the module is inoperative. There is also a diagnostic available in the Safety Logic Controller to indicate this state. Replacement of the module must be made immediately.
WARNING | |
---|---|