Functional Description

Device - <name device module>

Each Device Module implements the device for the associated Altivar type for EtherNet/IP. The device is added under the Industrial Ethernet manager in your configuration with the instance name assigned within the Add Function From Template dialog box.

The device is preconfigured. The configuration includes the connection for the native drive control profile with the assemblies 100 (output) and 101 (input).

The Requested Packet Interval (RPI) is configured to 10 ms.

Global Variable List - GVL_<name device module>

The Device Module implements a GVL. This GVL is added under the Application node in the folder with the name assigned within the Add Function From Template dialog box. The GVL has the same name as the device instance with the prefix GVL_.

The GVL contains the variables which build the interface from the implemented program code to the application. The clear name of the GVL and the uniform naming of the variables facilitate a simple and structured implementation into the application.

Program - Prg_<name device module>

The Device Module implements a program. This program is added under the Application node within a folder with the name assigned within the Add Function From Template dialog box. The program has the same name as the device instance with the prefix Prg_. A program-call is added automatically to the associated task.

For basic control functions, the program code does not need to be modified, all required signals and control parameter are linked to the associated variables in the GVL.

The program is divided into several actions. These are described in the following table.

Name of the action

Description

A01_ComCtrl

Processes the functions to monitoring and control of the EtherNet/IP communication with the device.

A02_Ctrl_ATV

Contains a selection of function block calls to control and monitor the Altivar. Each function block is called in each program cycle.

A03_Config_ATV

Contains a selection of function block calls to write a set of parameters to the Altivar.

A04_FbErrorDetection

Contains the logic for the evaluation of the error messages which are provided by the motion control (MC_) function blocks.

Further information about the control logic is available inside the program in terms of comments.