FB_ModuleGroupModuleMiniDiagSource - WriteModuleSpecificData (Method)

Overview

Type:

Method

Available as of:

V2.0.0.0

Basis inherited from:

FB_BaseGroupModuleMiniDiagSource

Access restriction:

PROTECTED

Versions:

Current version

Description

Implements the output of further module-specific interface data of the connected EDESIGN module.