FB_RunTimeMeasurement - End (Method)
Type: |
Method |
Available as of: |
V1.0.0.0 |
Versions: |
Current version |
Completes a currently running time measurement
The currently running time measurement is being completed and evaluated. The statistical data of the function block are being updated.
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to an diagnostic message. |
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
0 |
Ok |
|
ExecutionAborted |
113 |
The Start method has not been called up. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
The measurement has been completed successfully and the measured values have been updated.
Enumeration name: |
StartMethodNotCalled |
Enumeration value: |
113 |
Description: |
The Start method has not been called up. |
Issue |
Cause |
Solution |
---|---|---|
- |
The Start method has not been called up. |
Ensure that every time before the End method is called up, the Start method has been called up once. |