IF_RobotConfiguration - AddAuxAx (Method)
Type: |
Method |
Available as of: |
V1.0.0.0 |
This chapter provides information on:
oTask
Adding an auxiliary axis to the robot.
With the method AddAuxAx(...), an auxiliary axis can be added to the robot.
Optionally a period can be defined in which the auxiliary axis moves.
Input |
Data type |
Description |
---|---|---|
i_ifDrive |
Drive that shall be configured as an auxiliary axis. |
|
i_lrPeriodStart |
LREAL |
Position of the auxiliary axis where the period starts. |
i_lrPeriodLength |
LREAL |
Length of the auxiliary axis period. Value range: i_lrPeriodLength ≥ 0.0 i_lrPeriodLength = 0.0 -> The auxiliary axis does not have a period. The value entered in i_lrPeriodStart is ignored. |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
POU-specific output on the diagnostic. q_etDiag = GD.ET_Diag.Ok -> status message q_etDiag <> GD.ET_Diag.Ok -> diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
Data type |
Description |
---|---|
Number of the added auxiliary axis |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
0 |
Ok |
|
ExecutionAborted |
105 |
The configuration is already completed. |
|
ExecutionAborted |
34 |
There are no more AuxAx available. |
|
InputParameterInvalid |
35 |
The drive is already in use. |
|
InputParameterInvalid |
92 |
The drive is invalid. |
|
InputParameterInvalid |
99 |
The period length is out of range. |
Enumeration name: |
ConfigurationAlreadyCompleted |
Enumeration value: |
105 |
Description: |
The configuration is already completed. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the auxiliary axis was not successful. |
The configuration of the robot has already been completed. The method ConfigDone(...) has already been called up successfully. |
Ensure that no transformation configuration method, for example Delta3Ax(...) or AddAuxAx(...), is called after the configuration has been completed. |
Enumeration name: |
DriveAlreadyInUse |
Enumeration value: |
35 |
Description: |
The drive is already in use. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the auxiliary axis was not successful. |
The drive transferred at the input i_ifDrive is already configured in the robot and cannot be used again. |
Ensure that no drive is assigned to the robot more than once, and correct if necessary. |
Enumeration name: |
DriveInvalid |
Enumeration value: |
92 |
Description: |
The drive is invalid. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the auxiliary axis was not successful. |
The drive that was transferred to the input i_ifDrive is invalid. |
Ensure that a valid drive is transferred to the input i_ifDrive. |
Enumeration name: |
NoMoreAuxAxAvailable |
Enumeration value: |
34 |
Description: |
There are no more AuxAx available. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the auxiliary axis was not successful. |
No more auxiliary axes of the robot can be configured. |
The maximum number of configurable auxiliary axes is Gc_udiMaxNumberOfAuxiliaryAxes. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
The configuration of the auxiliary axis was successful.
Enumeration name: |
PeriodLengthRange |
Enumeration value: |
99 |
Description: |
The period length is out of range. |
Issue |
Cause |
Solution |
---|---|---|
The configuration of the auxiliary axis was not successful. |
The value transferred at the input i_lrPeriodLength is outside the valid range. |
At the input i_lrPeriodLength, a value greater than or equal to 0 must be transferred. |