IF_RobotMotion - SetMaxAccelerationResultant (Method)
Type: |
Method |
Available as of: |
V1.6.0.0 |
This chapter provides information on:
oTask
Setting the maximum resulting acceleration for starting or stopping a tracking movement as well as for limiting the resulting acceleration for space movement.
With the method SetMaxAccelerationResultant(...), the following maximum resulting accelerations (changes of the velocity per time unit) can be determined:
oThe maximum resulting acceleration used to start or stop the tracking movement of the robot.
oThe maximum resulting acceleration used to limit a space movement.
To initialize the limitation of the resulting acceleration of space movements, the method must be called once successfully before IF_RobotConfiguration.ConfigDone(…) is called.
If the limitation of the resulting acceleration of space movements is initialized successfully, the arc length for blending zones and spline, is calculated to get more precise approximation of the arc length.
Input |
Data type |
Description |
---|---|---|
i_etComponent |
Specification for which part of the robot the maximum resulting acceleration has to be set. Valid values are: oET_RobotComponent.Tracking oET_RobotComponent.Space For further information, refer to ET_RobotComponent. |
|
i_lrValue |
LREAL |
For ET_robotComponent.Tracking: Value of the maximum resulting acceleration for starting or stopping a tracking movement. Valid values are: i_lrValue > 0.0 A changed value gets active for the next call of the method IF_RobotMotion.ChangeCoordinateSystem(…). |
For: ET_RobotComponent.Space Value of the maximum resulting acceleration to limit the space movement. Valid values are: i_lrValue ≥ 0.0 To disable the limitation of the resulting acceleration, set the value to 0.0. The calculation to get a more precise approximation of the arc length remains active. A changed value gets active for the next connected path. |
Output |
Data type |
Description |
---|---|---|
q_etDiag |
General, library-independent statement on the diagnostic. A value not equal to ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
POU-specific output for the diagnostic. q_etDiag = ET_Diag.Ok -> Status message q_etDiag <> ET_Diag.Ok -> Diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives additional information on the diagnostic state. |
q_etDiag |
q_etDiagExt |
Enumeration value |
Description |
---|---|---|---|
OK |
0 |
Ok |
|
ExecutionAborted |
54 |
The robot is not initialized. |
|
ExecutionAborted |
205 |
The external position source is configured. |
|
InputParameterInvalid |
132 |
The component is invalid. |
|
InputParameterInvalid |
170 |
The MaxAccelerationResultant is out of range. |
Enumeration name: |
ComponentInvalid |
Enumeration value: |
132 |
Description: |
The component is invalid. |
Issue |
Cause |
Solution |
---|---|---|
Setting the maximum resulting acceleration was not successful. |
The value transferred at the input i_etComponent is invalid. |
Ensure that at the input i_etComponent a valid component is transferred. |
ExternalPositionSourceConfigured
Enumeration name: |
ExternalPositionSourceConfigured |
Enumeration value: |
205 |
Description: |
The external position source is configured. |
Issue |
Cause |
Solution |
---|---|---|
Setting the motion parameter was not successful. |
An external position source for the robot components cartesian, orientation and auxiliary axes is configured. |
Setting the motion parameter is not possible when an external position source for the robot components is configured. Do not set the motion parameter. |
Enumeration name: |
MaxAccelerationResultantRange |
Enumeration value: |
170 |
Description: |
The MaxAccelerationResultant is out of range. |
Issue |
Cause |
Solution |
---|---|---|
Setting the maximum resulting acceleration was not successful. |
The value transferred at the input i_lrValue is not within the valid range. |
oIn case of i_etComponent = ET_RobotComponent.Tracking at the input i_lrValue, a value greater than 0.0 must be transferred. oIn case of i_etComponent = ET_RobotComponent.Space at the input i_lrValue, a value equal or greater than 0.0 must be transferred. |
Enumeration name: |
NotInitialized |
Enumeration value: |
54 |
Description: |
The robot is not initialized. |
Issue |
Cause |
Solution |
---|---|---|
Setting the maximum resulting acceleration was not successful. |
The functionality to limit the maximum resulting acceleration for space movement is not initialized. |
Ensure that IF_RobotMotion. SetMaxAccelerationResultant(…) for i_etComponent = ET_RobotComponent.Space is called once before IF_RobotConfiguration. ConfigDone(…) is called. |
Enumeration name: |
Ok |
Enumeration value: |
0 |
Description: |
Ok |
Setting the maximum resulting acceleration was successful.