EcoStruxure Machine Expert version 1.1 does not support the M238, M258, LMC058 and LMC078 controllers.

TM5SAO4H Presentation

Main Characteristics

The table below describes the main characteristics of the TM5SAO4H electronic module:

Main Characteristics

Number of output channels

4

Signal type

Voltage

Current

Output range

-10...+10 Vdc

0...20 mA

Resolution

15 bits + sign

15 bits

Ordering Information

The following figure shows the slice with a TM5SAO4H:

G-SE-0000922.2.gif-high.gif

 

 

The table below shows the model numbers for the terminal block and bus base associated to TM5SAO4H:

Number

Model Number

Description

Color

1

TM5ACBM11

or

TM5ACBM15

Bus base

 

Bus base with address setting

White

 

White

2

TM5ASAO4H

Electronic module

White

3

TM5ACTB12

Terminal block, 12 pins

White

NOTE: For more information, refer to TM5 bus bases and terminal blocks

Status LEDs

The following figure shows the TM5SAO4H status LEDs:

G-SE-0002834.2.gif

 

 

The table below shows the TM5SAO4H status LEDs:

LEDs

Color

Status

Description

r

Green

Off

No power supply

Single Flash

Reset state

Flashing

Preoperational state

On

Normal operation

e

Red

Off

OK or no power supply

On

Detected error or reset state

0-3

Yellow

Off

Value = 0

On

Value ≠ 0