|
|
|
POTENTIAL FOR EXPLOSION |
|
oOnly use this equipment in non-hazardous locations or in locations that comply either with the Class I, Division 2, Groups A, B, C and D, or with the ATEX Group II, Zone 2 specifications for hazardous locations, depending on your local and/or national regulations. oDo not substitute components which would impair compliance to the hazardous location specifications of this equipment. oDo not connect or disconnect equipment unless power has been removed or the location is known to be non-hazardous. |
|
Failure to follow these instructions will result in death or serious injury. |
NOTE: Additional equipment used in conjunction with the equipment described herein must also be suitable for the operating location.
|
|
|
FIRE HAZARD |
|
Use cable sizes that meet the I/O channel and power supply voltage and current ratings. |
|
Failure to follow these instructions will result in death or serious injury. |
|
|
|
UNINTENDED EQUIPMENT OPERATION |
|
Do not exceed any of the rated values specified in the environmental and electrical characteristics tables. |
|
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The table below provides the general characteristics of the TM7BAI4TLA block:
|
General characteristics |
|
|---|---|
|
Rated power supply voltage |
24 Vdc |
|
Power supply range |
18...30 Vdc |
|
24 Vdc I/O power segment current draw |
63 mA |
|
TM7 power bus current draw |
38 mA |
|
Protection |
Against reverse polarity |
|
Power dissipation |
2.3 W max. |
|
Weight |
195 g (6.87 oz.) |
|
ID code |
5256 dec |
The table below provides the input characteristics of the TM7BAI4TLA block:
|
Input characteristics |
||
|---|---|---|
|
Number of input channels |
4 |
|
|
Wiring type |
2, 3 or 4 wires |
|
|
Input sensor type |
PT100/PT1000 KTY10/KTY84 (silicon sensor) |
|
|
Input temperature range |
PT100: -200...850°C (-328...1562°F) PT1000: -200...850°C (-328...1562°F) KTY10: -50...145°C (-58...293°F) KTY84: -40...300°C (-40...572°F) |
|
|
Resistance measurement range (software configurable) |
1st mode: 0.1...4500 Ω 2nd mode: 0.05...2250 Ω |
|
|
Measuring current |
250 µA ± 1.25% |
|
|
Sample duration time |
75 ms per input (with 50 Hz filter) |
|
|
195 ms per input with different configuration |
||
|
Conversion mode |
Sigma delta type |
|
|
Linearization mode |
Software |
|
|
Cut-off frequency |
Low pass 1st order / 115 Hz |
|
|
Attenuation |
20 dB |
|
|
Filter time |
2...20 ms using configuration software |
|
|
Input tolerance - maximum deviation at ambient 25°C (77°F) |
0.01% of the measurement |
|
|
Input tolerance - temperature drift |
0.003% / °C (0.001% / °F) of the measurement |
|
|
Input tolerance - non linearity |
0.002% of the entire resistance range (4500 Ω) |
|
|
Digital resolution |
16 bits |
|
|
Resolution value |
65536 increments |
|
|
Resolution temperature value |
0.1 °C (0.18°F) |
|
|
Resolution resistance value |
1st mode: 0.1 Ω 2nd mode: 0.05 Ω |
|
|
Common mode rejection |
DC |
50 dB min. |
|
50 Hz |
50 dB min. |
|
|
Crosstalk rejection between channels |
70 dB min. |
|
|
Isolation between channels |
Not isolated |
|
|
Isolation between channels and bus |
See note 1 |
|
|
Input protection |
Protection against wiring with 24 Vdc supply voltage |
|
1 The isolation of the block is 500 Vac RMS between the electronics powered by the TM7 power bus and those powered by the 24 Vdc I/O power segment connected to the block. In practice, there is a bridge between the TM7 power bus and the 24 Vdc I/O power segment. The two power circuits reference the same functional ground (FE) through specific components designed to reduce effects of electromagnetic interference. These components are rated at 30 Vdc or 60 Vdc. This effectively reduces isolation of the entire system from the 500 Vac RMS.