8332 Licensing

Description

Refer to Diagnostic class (standard): 3

This diagnostic message is triggered by the license server of the PacDrive controller if a function block is used without a sufficient number of points. The 8331 Licensing error (which can be acknowledged) is triggered first to notify that the remaining run time of the system is only six hours.

More information on the object type and the instance is displayed in the message logger. The DiagExtCode also provides information on the error cause. After a few minutes (about 5 min.), the Sercos bus is shut down, making any further use of the affected controller impossible.

Cause

Solution

The number of license points on the compact flash card of the PacDrive controller is not sufficient.

Verify the number of required license points with the parameter for licensing in the PLC configuration.

Also refer to 8331 Licensing.